All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Metric H Adapter Sleeve
>
View Items
Metric H Adapter Sleeve
Check up to five results to perform an action.
Safe and effective tapered bore bearing assembly.
Includes mounting sleeve, locknut and lockwasher or lockplate.
Other dimensions may be available, consult your Timken sales representative.
* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 126
1
2
3
4
5
»
Part Number
d
1
L
C
C
1
Thread G
D
3
Locknut
Lockwasher and Lockplates
Appropriate Hydraulic Nut
CAD
H305
20
mm
29
mm
8
mm
N/A
M25x1.5
38
mm
KM5
MB5
N/A
H306
25
mm
31
mm
8
mm
N/A
M30x1.5
45
mm
KM6
MB6
N/A
H307
30
mm
35
mm
9
mm
N/A
M35x1.5
52
mm
KM7
MB7
N/A
H308
35
mm
36
mm
10
mm
N/A
M40x1.5
58
mm
KM8
MB8
N/A
H2308
35
mm
46
mm
10
mm
N/A
M40x1.5
58
mm
KM8
MB8
N/A
H309
40
mm
39
mm
11
mm
N/A
M45x1.5
65
mm
KM9
MB9
N/A
H2309
40
mm
50
mm
11
mm
N/A
M45x1.5
65
mm
KM9
MB9
N/A
H310
45
mm
42
mm
12
mm
N/A
M50x1.5
70
mm
KM10
MB10
HMV10
H2310
45
mm
55
mm
12
mm
N/A
M50x1.5
70
mm
KM10
MB10
HMV10
H311
50
mm
45
mm
12
mm
N/A
M55x2
75
mm
KM11
MB11
HMV11
H2311
50
mm
59
mm
12
mm
N/A
M55x2
75
mm
KM11
MB11
HMV11
H312
55
mm
47
mm
13
mm
N/A
M60x2
80
mm
KM12
MB12
HMV12
H2312
55
mm
62
mm
13
mm
N/A
M60x2
80
mm
KM12
MB12
HMV12
H313
60
mm
50
mm
14
mm
N/A
M65x2
85
mm
KM13
MB13
HMV13
H314
60
mm
52
mm
14
mm
N/A
M70x2
92
mm
KM14
MB14
HMV14
H2313
60
mm
65
mm
14
mm
N/A
M65x2
85
mm
KM13
MB13
HMV13
H2314
60
mm
68
mm
14
mm
N/A
M70x2
92
mm
KM14
MB14
HMV14
H315
65
mm
55
mm
15
mm
N/A
M75x2
98
mm
KM15
MB15
HMV15
H2315
65
mm
73
mm
15
mm
N/A
M75x2
98
mm
KM15
MB15
HMV15
H316
70
mm
59
mm
17
mm
N/A
M80x2
105
mm
KM16
MB16
HMV16
H2316
70
mm
78
mm
17
mm
N/A
M80x2
105
mm
KM16
MB16
HMV16
H317
75
mm
63
mm
18
mm
N/A
M85x2
110
mm
KM17
MB17
HMV17
H2317
75
mm
82
mm
18
mm
N/A
M85x2
110
mm
KM17
MB17
HMV17
H318
80
mm
65
mm
18
mm
N/A
M90x2
120
mm
KM18
MB18
HMV18
H2318
80
mm
86
mm
18
mm
N/A
M90x2
120
mm
KM18
MB18
HMV18
Results 1 - 25 of 126
1
2
3
4
5
»