Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.

* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.
51 - 75 of 126 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d1 (mm)

Part Number

d1

L

C

C1

Thread G

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

N/A 140 mm N/A 78 mm N/A 27.5 mm N/A N/A M160x3 N/A 190 mm N/A KML32 N/A MBL32 N/A HMV32 N/A CAD
N/A 140 mm N/A 93 mm N/A 27.5 mm N/A N/A M160x3 N/A 190 mm N/A KML32 N/A MBL32 N/A HMV32 N/A CAD
N/A 140 mm N/A 119 mm N/A 28 mm N/A N/A M160x3 N/A 210 mm N/A KM32 N/A MB32 N/A HMV32 N/A CAD
N/A 140 mm N/A 147 mm N/A 28 mm N/A N/A M160x3 N/A 210 mm N/A KM32 N/A MB32 N/A HMV32 N/A CAD
N/A 150 mm N/A 79 mm N/A 27.5 mm N/A N/A M170x3 N/A 200 mm N/A KML34 N/A MBL34 N/A HMV34 N/A CAD
N/A 150 mm N/A 101 mm N/A 28.5 mm N/A N/A M170x3 N/A 200 mm N/A KML34 N/A MBL34 N/A HMV34 N/A CAD
N/A 150 mm N/A 122 mm N/A 29 mm N/A N/A M170x3 N/A 220 mm N/A KM34 N/A MB34 N/A HMV34 N/A CAD
N/A 150 mm N/A 154 mm N/A 29 mm N/A N/A M170x3 N/A 220 mm N/A KM34 N/A MB34 N/A HMV34 N/A CAD
N/A 160 mm N/A 87 mm N/A 29.5 mm N/A N/A M180x3 N/A 210 mm N/A KML36 N/A MBL36 N/A HMV36 N/A CAD
N/A 160 mm N/A 109 mm N/A 29.5 mm N/A N/A M180x3 N/A 210 mm N/A KML36 N/A MBL36 N/A HMV36 N/A CAD
N/A 160 mm N/A 131 mm N/A 30 mm N/A N/A M180x3 N/A 230 mm N/A KM36 N/A MB36 N/A HMV36 N/A CAD
N/A 160 mm N/A 161 mm N/A 30 mm N/A N/A M180x3 N/A 230 mm N/A KM36 N/A MB36 N/A HMV36 N/A CAD
N/A 170 mm N/A 89 mm N/A 30.5 mm N/A N/A M190x3 N/A 220 mm N/A KML38 N/A MBL38 N/A HMV38 N/A CAD
N/A 170 mm N/A 112 mm N/A 30.5 mm N/A N/A M190x3 N/A 220 mm N/A KML38 N/A MBL38 N/A HMV38 N/A CAD
N/A 170 mm N/A 141 mm N/A 31 mm N/A N/A M190x3 N/A 240 mm N/A KM38 N/A MB38 N/A HMV38 N/A CAD
N/A 170 mm N/A 169 mm N/A 31 mm N/A N/A M190x3 N/A 240 mm N/A KM38 N/A MB38 N/A HMV38 N/A CAD
N/A 180 mm N/A 98 mm N/A 31.5 mm N/A N/A M200x3 N/A 240 mm N/A KML40 N/A MBL40 N/A HMV40 N/A CAD
N/A 180 mm N/A 120 mm N/A 31.5 mm N/A N/A M200x3 N/A 240 mm N/A KML40 N/A MBL40 N/A HMV40 N/A CAD
N/A 180 mm N/A 150 mm N/A 31.5 mm N/A N/A M200x3 N/A 250 mm N/A KM40 N/A MB40 N/A HMV40 N/A CAD
N/A 180 mm N/A 176 mm N/A 32 mm N/A N/A M200x3 N/A 250 mm N/A KM40 N/A MB40 N/A HMV40 N/A CAD
N/A 200 mm N/A 96 mm N/A 30 mm N/A 41 mm N/A Tr220x4 N/A 260 mm N/A HM3044 N/A MS 3044 N/A HMV44 N/A CAD
N/A 200 mm N/A 126 mm N/A 30 mm N/A 41 mm N/A Tr220x4 N/A 260 mm N/A HM3044 N/A MS 3044 N/A HMV44 N/A CAD
N/A 200 mm N/A 161 mm N/A 35 mm N/A N/A Tr220x4 N/A 280 mm N/A HM44T N/A MB44 N/A HMV44 N/A CAD
N/A 200 mm N/A 186 mm N/A 35 mm N/A N/A Tr220x4 N/A 280 mm N/A HM44T N/A MB44 N/A HMV44 N/A CAD
N/A 220 mm N/A 101 mm N/A 34 mm N/A 46 mm N/A Tr240x4 N/A 290 mm N/A HM3048 N/A MS 3048 N/A HMV48 N/A CAD
51 - 75 of 126 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »