All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Metric H Adapter Sleeve
>
View Items
Metric H Adapter Sleeve
Check up to five results to perform an action.
Safe and effective tapered bore bearing assembly.
Includes mounting sleeve, locknut and lockwasher or lockplate.
Other dimensions may be available, consult your Timken sales representative.
* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 75 of 126
1
2
3
4
5
»
Part Number
d
1
L
C
C
1
Thread G
D
3
Locknut
Lockwasher and Lockplates
Appropriate Hydraulic Nut
CAD
H3932
140
mm
78
mm
27.5
mm
N/A
M160x3
190
mm
KML32
MBL32
HMV32
H3032
140
mm
93
mm
27.5
mm
N/A
M160x3
190
mm
KML32
MBL32
HMV32
H3132
140
mm
119
mm
28
mm
N/A
M160x3
210
mm
KM32
MB32
HMV32
H2332
140
mm
147
mm
28
mm
N/A
M160x3
210
mm
KM32
MB32
HMV32
H3934
150
mm
79
mm
27.5
mm
N/A
M170x3
200
mm
KML34
MBL34
HMV34
H3034
150
mm
101
mm
28.5
mm
N/A
M170x3
200
mm
KML34
MBL34
HMV34
H3134
150
mm
122
mm
29
mm
N/A
M170x3
220
mm
KM34
MB34
HMV34
H2334
150
mm
154
mm
29
mm
N/A
M170x3
220
mm
KM34
MB34
HMV34
H3936
160
mm
87
mm
29.5
mm
N/A
M180x3
210
mm
KML36
MBL36
HMV36
H3036
160
mm
109
mm
29.5
mm
N/A
M180x3
210
mm
KML36
MBL36
HMV36
H3136
160
mm
131
mm
30
mm
N/A
M180x3
230
mm
KM36
MB36
HMV36
H2336
160
mm
161
mm
30
mm
N/A
M180x3
230
mm
KM36
MB36
HMV36
H3938
170
mm
89
mm
30.5
mm
N/A
M190x3
220
mm
KML38
MBL38
HMV38
H3038
170
mm
112
mm
30.5
mm
N/A
M190x3
220
mm
KML38
MBL38
HMV38
H3138
170
mm
141
mm
31
mm
N/A
M190x3
240
mm
KM38
MB38
HMV38
H2338
170
mm
169
mm
31
mm
N/A
M190x3
240
mm
KM38
MB38
HMV38
H3940
180
mm
98
mm
31.5
mm
N/A
M200x3
240
mm
KML40
MBL40
HMV40
H3040
180
mm
120
mm
31.5
mm
N/A
M200x3
240
mm
KML40
MBL40
HMV40
H3140
180
mm
150
mm
31.5
mm
N/A
M200x3
250
mm
KM40
MB40
HMV40
H2340
180
mm
176
mm
32
mm
N/A
M200x3
250
mm
KM40
MB40
HMV40
H3944
200
mm
96
mm
30
mm
41
mm
Tr220x4
260
mm
HM3044
MS 3044
HMV44
H3044
200
mm
126
mm
30
mm
41
mm
Tr220x4
260
mm
HM3044
MS 3044
HMV44
H3144
200
mm
161
mm
35
mm
N/A
Tr220x4
280
mm
HM44T
MB44
HMV44
H2344
200
mm
186
mm
35
mm
N/A
Tr220x4
280
mm
HM44T
MB44
HMV44
H3948
220
mm
101
mm
34
mm
46
mm
Tr240x4
290
mm
HM3048
MS 3048
HMV48
Results 51 - 75 of 126
1
2
3
4
5
»