All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Metric H Adapter Sleeve
>
View Items
Metric H Adapter Sleeve
Check up to five results to perform an action.
Safe and effective tapered bore bearing assembly.
Includes mounting sleeve, locknut and lockwasher or lockplate.
Other dimensions may be available, consult your Timken sales representative.
* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 126
1
2
3
4
5
»
Part Number
d
1
L
C
C
1
Thread G
D
3
Locknut
Lockwasher and Lockplates
Appropriate Hydraulic Nut
CAD
H3048
220
mm
133
mm
34
mm
46
mm
Tr240x4
290
mm
HM3048
MS 3048
HMV48
H3148
220
mm
172
mm
37
mm
N/A
Tr240x4
300
mm
HM48T
MB48
HMV48
H2348
220
mm
199
mm
37
mm
N/A
Tr240x4
300
mm
HM48T
MB48
HMV48
H3952
240
mm
116
mm
34
mm
46
mm
Tr260x4
310
mm
HM3052
MS 3052
HMV52
H3052
240
mm
145
mm
34
mm
46
mm
Tr260x4
310
mm
HM3052
MS 3052
HMV52
H3152
240
mm
190
mm
39
mm
N/A
Tr260x4
330
mm
HM52T
MB52
HMV52
H2352
240
mm
211
mm
39
mm
N/A
Tr260x4
330
mm
HM52T
MB52
HMV52
H3956
260
mm
121
mm
38
mm
50
mm
Tr280x4
330
mm
HM3056
MS 3056
HMV56
H3056
260
mm
152
mm
38
mm
50
mm
Tr280x4
330
mm
HM3056
MS 3056
HMV56
H3156
260
mm
195
mm
41
mm
N/A
Tr280x4
350
mm
HM56T
MB56
HMV56
H2356
260
mm
224
mm
41
mm
N/A
Tr280x4
350
mm
HM56T
MB56
HMV56
H3960
280
mm
140
mm
42
mm
54
mm
Tr300x4
360
mm
HM3060
MS 3060
HMV60
H3060
280
mm
168
mm
42
mm
54
mm
Tr300x4
360
mm
HM3060
MS 3060
HMV60
H3160
280
mm
208
mm
40
mm
53
mm
Tr300x4
380
mm
HM3160
MS 3160
HMV60
H3260
280
mm
240
mm
40
mm
53
mm
Tr300x4
380
mm
HM3160
MS 3160
HMV60
H3964
300
mm
140
mm
42
mm
55
mm
Tr320x5
380
mm
HM3064
MS 3064
HMV64
H3064
300
mm
171
mm
42
mm
55
mm
Tr320x5
380
mm
HM3064
MS 3064
HMV64
H3164
300
mm
226
mm
42
mm
56
mm
Tr320x5
400
mm
HM3164
MS 3164
HMV64
H3264
300
mm
258
mm
42
mm
56
mm
Tr320x5
400
mm
HM3164
MS 3164
HMV64
H3968
320
mm
144
mm
45
mm
58
mm
Tr340x5
400
mm
HM3068
MS 3068
HMV68
H3068
320
mm
187
mm
45
mm
58
mm
Tr340x5
400
mm
HM3068
MS 3068
HMV68
H3168
320
mm
254
mm
55
mm
72
mm
Tr340x5
440
mm
HM3168
MS 3168
HMV68
H3268
320
mm
288
mm
55
mm
72
mm
Tr340x5
440
mm
HM3168
MS 3168
HMV68
H3972
340
mm
144
mm
45
mm
58
mm
Tr360x5
420
mm
HM3072
MS 3072
HMV72
H3072
340
mm
188
mm
45
mm
58
mm
Tr360x5
420
mm
HM3072
MS 3072
HMV72
Results 76 - 100 of 126
1
2
3
4
5
»