All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Metric H Adapter Sleeve > View Items  

Metric H Adapter Sleeve

Check up to five results to perform an action.


  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.

* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 125 of 126  1 2 3 4 5 »  

Part Number

d1

L

C

C1

Thread G

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

H3172 340 mm 259 mm 58 mm 75 mm Tr360x5 460 mm HM3172 MS 3172 HMV72 CAD Icon (for items table)
H3272 340 mm 299 mm 58 mm 75 mm Tr360x5 460 mm HM3172 MS 3172 HMV72 CAD Icon (for items table)
H3976 360 mm 164 mm 48 mm 62 mm Tr380x5 450 mm HM3076 MS 3076 HMV76 CAD Icon (for items table)
H3076 360 mm 193 mm 48 mm 62 mm Tr380x5 450 mm HM3076 MS 3076 HMV76 CAD Icon (for items table)
H3176 360 mm 264 mm 60 mm 77 mm Tr380x5 490 mm HM3176 MS 3176 HMV76 CAD Icon (for items table)
H3276 360 mm 310 mm 60 mm 77 mm Tr380x5 490 mm HM3176 MS 3176 HMV76 CAD Icon (for items table)
H3980 380 mm 168 mm 52 mm 66 mm Tr400x5 470 mm HM3080 MS 3080 HMV80 CAD Icon (for items table)
H3080 380 mm 210 mm 52 mm 66 mm Tr400x5 470 mm HM3080 MS 3080 HMV80 CAD Icon (for items table)
H3180 380 mm 272 mm 62 mm 82 mm Tr400x5 520 mm HM3180 MS 3180 HMV80 CAD Icon (for items table)
H3280 380 mm 328 mm 62 mm 82 mm Tr400x5 520 mm HM3180 MS 3180 HMV80 CAD Icon (for items table)
H3984 400 mm 168 mm 52 mm 66 mm Tr420x5 490 mm HM3084 MS 3084 HMV84 CAD Icon (for items table)
H3084 400 mm 212 mm 52 mm 66 mm Tr420x5 490 mm HM3084 MS 3084 HMV84 CAD Icon (for items table)
H3184 400 mm 304 mm 70 mm 90 mm Tr420x5 540 mm HM3184 MS 3184 HMV84 CAD Icon (for items table)
H3284 400 mm 352 mm 70 mm 90 mm Tr420x5 540 mm HM3184 MS 3184 HMV84 CAD Icon (for items table)
H3988 410 mm 189 mm 60 mm 77 mm Tr440x5 520 mm HM3088 MS 3088 HMV88 CAD Icon (for items table)
H3088 410 mm 228 mm 60 mm 77 mm Tr440x5 520 mm HM3088 MS 3088 HMV88 CAD Icon (for items table)
H3188 410 mm 307 mm 70 mm 90 mm Tr440x5 560 mm HM3188 MS 3188 HMV88 CAD Icon (for items table)
H3288 410 mm 361 mm 70 mm 90 mm Tr440x5 560 mm HM3188 MS 3188 HMV88 CAD Icon (for items table)
H3992 430 mm 189 mm 60 mm 77 mm Tr460x5 540 mm HM3092 MS 3092 HMV92 CAD Icon (for items table)
H3192 430 mm 326 mm 75 mm 95 mm Tr460x5 580 mm HM3192 MS 3192 HMV92 CAD Icon (for items table)
H3292 430 mm 382 mm 75 mm 95 mm Tr460x5 580 mm HM3192 MS 3192 HMC92 CAD Icon (for items table)
H3996 450 mm 200 mm 60 mm 77 mm Tr480x5 560 mm HM3096 MS 3096 HMV96 CAD Icon (for items table)
H3296 450 mm 397 mm 75 mm 95 mm Tr480x5 620 mm HM3196 MS 3196 HMV96 CAD Icon (for items table)
H2305 20 mm 35 mm 8 mm N/A M25x1.5 38 mm KM5 MB5 N/A CAD Icon (for items table)
H2306 25 mm 38 mm 8 mm N/A M30x1.5 45 mm KM6 MB6 N/A CAD Icon (for items table)
  Results 101 - 125 of 126  1 2 3 4 5 »