Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Metric H Adapter Sleeve
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Metric H Adapter Sleeve > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Metric H Adapter Sleeve

For CAD models and more information, click Directly on the part number below.


  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.

* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.





Add To Cart Request Quote
   
  Results 1 - 25 of 126 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

d1

L

C

C1

Thread G

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

H305 20 mm 29 mm 8 mm N/A M25x1.5 38 mm KM5 MB5 N/A
H306 25 mm 31 mm 8 mm N/A M30x1.5 45 mm KM6 MB6 N/A
H307 30 mm 35 mm 9 mm N/A M35x1.5 52 mm KM7 MB7 N/A
H308 35 mm 36 mm 10 mm N/A M40x1.5 58 mm KM8 MB8 N/A
H2308 35 mm 46 mm 10 mm N/A M40x1.5 58 mm KM8 MB8 N/A
H309 40 mm 39 mm 11 mm N/A M45x1.5 65 mm KM9 MB9 N/A
H2309 40 mm 50 mm 11 mm N/A M45x1.5 65 mm KM9 MB9 N/A
H310 45 mm 42 mm 12 mm N/A M50x1.5 70 mm KM10 MB10 HMV10
H2310 45 mm 55 mm 12 mm N/A M50x1.5 70 mm KM10 MB10 HMV10
H311 50 mm 45 mm 12 mm N/A M55x2 75 mm KM11 MB11 HMV11
H2311 50 mm 59 mm 12 mm N/A M55x2 75 mm KM11 MB11 HMV11
H312 55 mm 47 mm 13 mm N/A M60x2 80 mm KM12 MB12 HMV12
H2312 55 mm 62 mm 13 mm N/A M60x2 80 mm KM12 MB12 HMV12
H313 60 mm 50 mm 14 mm N/A M65x2 85 mm KM13 MB13 HMV13
H314 60 mm 52 mm 14 mm N/A M70x2 92 mm KM14 MB14 HMV14
H2313 60 mm 65 mm 14 mm N/A M65x2 85 mm KM13 MB13 HMV13
H2314 60 mm 68 mm 14 mm N/A M70x2 92 mm KM14 MB14 HMV14
H315 65 mm 55 mm 15 mm N/A M75x2 98 mm KM15 MB15 HMV15
H2315 65 mm 73 mm 15 mm N/A M75x2 98 mm KM15 MB15 HMV15
H316 70 mm 59 mm 17 mm N/A M80x2 105 mm KM16 MB16 HMV16
H2316 70 mm 78 mm 17 mm N/A M80x2 105 mm KM16 MB16 HMV16
H317 75 mm 63 mm 18 mm N/A M85x2 110 mm KM17 MB17 HMV17
H2317 75 mm 82 mm 18 mm N/A M85x2 110 mm KM17 MB17 HMV17
H318 80 mm 65 mm 18 mm N/A M90x2 120 mm KM18 MB18 HMV18
H2318 80 mm 86 mm 18 mm N/A M90x2 120 mm KM18 MB18 HMV18
  Results 1 - 25 of 126  1 2 3 4 5 »  
<