Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Metric HA Adapter Sleeve for Inch Shaft
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Metric HA Adapter Sleeve for Inch Shaft > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Metric HA Adapter Sleeve for Inch Shaft

For CAD models and more information, click Directly on the part number below.


  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.





Add To Cart Request Quote
   
  Results 1 - 25 of 63 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

HA306 0.9375 in
23.81
mm
31 mm 45 mm KM6 MB6 N/A
HA307 1.1875 in
30.16
mm
35 mm 52 mm KM7 MB7 N/A
HA308 1 5/16 in
33.34
mm
36 mm 58 mm KM8 MB8 N/A
HA2308 1 5/16 in
33.34
mm
46 mm 58 mm KM8 MB8 N/A
HA309 1.4375 in
36.51
mm
39 mm 65 mm KM9 MB9 N/A
HA2309 1.4375 in
36.51
mm
50 mm 65 mm KM9 MB9 N/A
HA310 1.6875 in
42.86
mm
42 mm 70 mm KM10 MB10 HMV 10
HA2310 1.6875 in
42.86
mm
55 mm 70 mm KM10 MB10 HMV 10
HA311 1.9375 in
49.21
mm
45 mm 75 mm KM11 MB11 HMV 11
HA2311 1.9375 in
49.21
mm
59 mm 75 mm KM11 MB11 HMV 11
HA313 2.1875 in
55.56
mm
50 mm 85 mm KM13 MB13 HMV 13
HA2313 2.1875 in
55.56
mm
65 mm 85 mm KM13 MB13 HMV 13
HA315 2.4375 in
61.91
mm
55 mm 98 mm KM15 MB15 HMV 15
HA2315 2.4375 in
61.91
mm
73 mm 98 mm KM15 MB15 HMV 15
HA316 2.6875 in
68.26
mm
59 mm 105 mm KM16 MB16 HMV 16
HA2316 2.6875 in
68.26
mm
78 mm 105 mm KM16 MB16 HMV 16
HA317 2.9375 in
74.61
mm
63 mm 110 mm KM17 MB17 HMV 17
HA2317 2.9375 in
74.61
mm
82 mm 110 mm KM17 MB17 HMV 17
HA318 3.1875 in
80.96
mm
65 mm 120 mm KM18 MB18 HMV 18
HA2318 3.1875 in
80.96
mm
86 mm 120 mm KM18 MB18 HMV 18
HA320 3.4375 in
87.31
mm
71 mm 130 mm KM20 MB20 HMV 20
HA3120 3.4375 in
87.31
mm
76 mm 130 mm KM20 MB20 HMV 20
HA2320 3.4375 in
87.31
mm
97 mm 130 mm KM20 MB20 HMV 20
HA322 3.9375 in
100.01
mm
77 mm 145 mm KM22 MB22 HMV 22
HA3122 3.9375 in
100.01
mm
81 mm 145 mm KM22 MB22 HMV 22
  Results 1 - 25 of 63 1 2 3 
<