Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Metric HE/HS Adapter Sleeve for Inch Shaft
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Metric HE/HS Adapter Sleeve for Inch Shaft > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Metric HE/HS Adapter Sleeve for Inch Shaft

For CAD models and more information, click Directly on the part number below.


  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.





Add To Cart Request Quote
   
  Results 1 - 25 of 62 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

HE305 0.75 in
19.05
mm
29 mm 38 mm KM5 MB5 N/A
HE2305 0.75 in
19.05
mm
35 mm 38 mm KM5 MB5 N/A
HE306 1 in
25.4
mm
31 mm 45 mm KM6 MB6 N/A
HE2306 1 in
25.4
mm
38 mm 45 mm KM6 MB6 N/A
HS2307 1.125 in
28.58
mm
43 mm 52 mm KM7 MB7 N/A
HE308 1.25 in
31.75
mm
36 mm 58 mm KM8 MB8 N/A
HE2308 1.25 in
31.75
mm
46 mm 58 mm KM8 MB8 N/A
HE309 1.5 in
38.1
mm
39 mm 65 mm KM9 MB9 N/A
HE2309 1.5 in
38.1
mm
50 mm 65 mm KM9 MB9 N/A
HE310 1.75 in
44.45
mm
42 mm 70 mm KM10 MB10 HMV 10
HE2310 1.75 in
44.45
mm
55 mm 70 mm KM10 MB10 HMV 10
HE311 2 in
50.8
mm
45 mm 75 mm KM11 MB11 HMV 11
HE2311 2 in
50.8
mm
59 mm 75 mm KM11 MB11 HMV 11
HS2312 2.125 in
53.98
mm
62 mm 80 mm KM12 MB12 HMV 12
HE313 2.25 in
57.15
mm
50 mm 85 mm KM13 MB13 HMV 13
HE2313 2.25 in
57.15
mm
65 mm 85 mm KM13 MB13 HMV 13
HE315 2.5 in
63.5
mm
55 mm 98 mm KM15 MB15 HMV 15
HE2315 2.5 in
63.5
mm
73 mm 98 mm KM15 MB15 HMV 15
HE316 2.75 in
69.85
mm
59 mm 105 mm KM16 MB16 HMV 16
HE2316 2.75 in
69.85
mm
78 mm 105 mm KM16 MB16 HMV 16
HE317 3 in
76.2
mm
63 mm 110 mm KM17 MB17 HMV 17
HE2317 3 in
76.2
mm
82 mm 110 mm KM17 MB17 HMV 17
HE318 3.25 in
82.55
mm
65 mm 120 mm KM18 MB18 HMV 18
HE319 3.25 in
82.55
mm
68 mm 125 mm KM19 MB19 HMV 19
HE2318 3.25 in
82.55
mm
86 mm 120 mm KM18 MB18 HMV 18
  Results 1 - 25 of 62 1 2 3 
<