Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Metric HMV Hydraulic Nut
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Metric HMV Hydraulic Nut > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Metric HMV Hydraulic Nut

For CAD models and more information, click Directly on the part number below.


Introduction
  • Designed to install and remove tapered bore bearings with minimal effort.
  • Allow better control of the bearing internal clearance reduction without damaging the bearing or other components.
  • Substantially reduces downtime during installation or removal of tapered bore bearings.

Description
  • Consist of a female threaded ring and a male ring with two O-ring seals.
  • All hydraulic nuts are supplied with:
    • Quick connection fittings (male G 1/4 in. and female 3/8 in. N.P.T.).
    • Two pipe plugs G 1/4 in.
    • One set of spare O-rings.

  • HMV-10 through HMV-40 have a Metric ISO fine thread profile.
  • HMV-41 through HMV-236 have a Metric ISO trapezoidal thread.





Add To Cart Request Quote
   
  Results 26 - 50 of 88 Unit of Measure: Imperial Metric Both 1 2 3 4 

Part Number

Threads B

C

D

E

Piston Length of Travel

Piston Area

CAD

HMV-38 M190x3 270 mm 42 mm 260 mm 7 mm 115 cm²
HMV-40 M200x3 280 mm 43 mm 271 mm 8 mm 125 cm²
HMV-41 Tr205x4 290 mm 43 mm 282 mm 8 mm 129 cm²
HMV-42 Tr210x4 295 mm 44 mm 288 mm 9 mm 135 cm²
HMV-43 Tr215x4 300 mm 44 mm 293 mm 9 mm 138 cm²
HMV-44 Tr220x4 305 mm 44 mm 300 mm 9 mm 144 cm²
HMV-45 Tr225x4 315 mm 45 mm 307 mm 9 mm 152 cm²
HMV-46 Tr230x4 320 mm 45 mm 312 mm 9 mm 156 cm²
HMV-47 Tr235x4 325 mm 46 mm 317 mm 10 mm 162 cm²
HMV-48 Tr240x4 330 mm 46 mm 320 mm 10 mm 165 cm²
HMV-50 Tr250x4 345 mm 46 mm 335 mm 10 mm 178 cm²
HMV-52 Tr260x4 355 mm 47 mm 346 mm 11 mm 188 cm²
HMV-54 Tr270x4 370 mm 48 mm 359 mm 12 mm 197 cm²
HMV-56 Tr280x4 380 mm 49 mm 371 mm 12 mm 211 cm²
HMV-58 Tr290x4 390 mm 49 mm 381 mm 13 mm 226 cm²
HMV-60 Tr300x4 405 mm 51 mm 400 mm 14 mm 236 cm²
HMV-62 Tr310x5 415 mm 52 mm 404 mm 14 mm 249 cm²
HMV-64 Tr320x5 430 mm 53 mm 421 mm 14 mm 263 cm²
HMV-66 Tr330x5 440 mm 53 mm 428 mm 14 mm 270 cm²
HMV-68 Tr340x5 450 mm 53 mm 441 mm 14 mm 284 cm²
HMV-69 Tr345x5 455 mm 54 mm 444 mm 14 mm 294 cm²
HMV-70 Tr350x5 465 mm 56 mm 452 mm 14 mm 300 cm²
HMV-72 Tr360x5 475 mm 56 mm 466 mm 15 mm 313 cm²
HMV-73 Tr365x5 482 mm 57 mm 468 mm 15 mm 317 cm²
HMV-74 Tr370x5 490 mm 57 mm 475 mm 16 mm 328 cm²
  Results 26 - 50 of 88 1 2 3 4 
<