All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Metric OH Hydraulic Adapter Sleeve > View Items  

Metric OH Hydraulic Adapter Sleeve

Check up to five results to perform an action.


  • Includes sleeve, hydraulic nut and lockwasher or lockplate.
  • Hydraulic assistance facilitates mounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 118 1 2 3 4 5 

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

OH3152H 240 mm 190 mm 330 mm HM52T MB52 HMV 52
OH2352H 240 mm 211 mm 330 mm HM52T MB52 HMV 52
OH3956H 260 mm 121 mm 330 mm HM3056 MS3056 HMV 56
OH3056H 260 mm 152 mm 330 mm HM3056 MS3056 HMV 56
OH3156H 260 mm 195 mm 350 mm HM56T MB56 HMV 56
OH2356H 260 mm 224 mm 350 mm HM56T MB56 HMV 56
OH3960H 280 mm 140 mm 360 mm HM3060 MS3060 HMV 60
OH3060H 280 mm 168 mm 360 mm HM3060 MS3060 HMV 60
OH3160H 280 mm 208 mm 380 mm HM3160 MS3160 HMV 60
OH3260H 280 mm 240 mm 380 mm HM3160 MS3160 HMV 60
OH3964H 300 mm 140 mm 380 mm HM3064 MS3064 HMV 64
OH3064H 300 mm 171 mm 380 mm HM3064 MS3064 HMV 64
OH3164H 300 mm 226 mm 400 mm HM3164 MS3164 HMV 64
OH3264H 300 mm 258 mm 400 mm HM3164 MS3164 HMV 64
OH3968H 320 mm 144 mm 400 mm HM3068 MS3068 HMV 68
OH3068H 320 mm 187 mm 400 mm HM3068 MS3068 HMV 68
OH3168H 320 mm 254 mm 440 mm HM3168 MS3168 HMV 68
OH3268H 320 mm 288 mm 440 mm HM3168 MS3168 HMV 68
OH3972H 340 mm 144 mm 420 mm HM3072 MS3072 HMV 72
OH3072H 340 mm 188 mm 420 mm HM3072 MS3072 HMV 72
OH3172H 340 mm 259 mm 460 mm HM3172 MS3172 HMV 72
OH3272H 340 mm 299 mm 460 mm HM3172 MS3172 HMV 72
OH3976H 360 mm 164 mm 450 mm HM3076 MS3076 HMV 76
OH3076H 360 mm 193 mm 450 mm HM3076 MS3076 HMV 76
OH3176H 360 mm 264 mm 490 mm HM3176 MS3176 HMV 76
  Results 26 - 50 of 118 1 2 3 4 5