All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Metric OH Hydraulic Adapter Sleeve > View Items  

Metric OH Hydraulic Adapter Sleeve

Check up to five results to perform an action.


  • Includes sleeve, hydraulic nut and lockwasher or lockplate.
  • Hydraulic assistance facilitates mounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 118 1 2 3 4 5 

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

OH3032H 140 mm 93 mm 190 mm KML 32 MBL32 HMV 32
OH3132H 140 mm 119 mm 210 mm KM 32 MB32 HMV 32
OH3034H 150 mm 101 mm 200 mm KML 34 MBL34 HMV 34
OH3134H 150 mm 122 mm 220 mm KM 34 MB34 HMV 34
OH3936H 160 mm 87 mm 210 mm KML 36 MBL36 HMV 36
OH3036H 160 mm 109 mm 210 mm KML 36 MBL36 HMV 36
OH3136H 160 mm 131 mm 230 mm KM 36 MB36 HMV 36
OH3938H 170 mm 89 mm 220 mm KML 38 MBL38 HMV 38
OH3038H 170 mm 112 mm 220 mm KML 38 MBL38 HMV 38
OH3138H 170 mm 141 mm 240 mm KM 38 MB38 HMV 38
OH2338H 170 mm 169 mm 240 mm KM 38 MB38 HMV 38
OH3940H 180 mm 98 mm 240 mm KML 40 MBL40 HMV 40
OH3040H 180 mm 120 mm 240 mm KML 40 MBL40 HMV 40
OH3140H 180 mm 150 mm 250 mm KM 40 MB40 HMV 40
OH2340H 180 mm 176 mm 250 mm KM 40 MB40 HMV 40
OH3944H 200 mm 96 mm 260 mm HM3044 MS3044 HMV 44
OH3044H 200 mm 126 mm 260 mm HM3044 MS3044 HMV 44
OH3144H 200 mm 161 mm 280 mm HM44T MB44 HMV 44
OH2344H 200 mm 186 mm 280 mm HM44T MB44 HMV 44
OH3948H 220 mm 101 mm 290 mm HM3048 MS3048 HMV 48
OH3048H 220 mm 133 mm 290 mm HM3048 MS3048 HMV 48
OH3148H 220 mm 172 mm 300 mm HM48T MB48 HMV 48
OH2348H 220 mm 199 mm 300 mm HM48T MB48 HMV 48
OH3952H 240 mm 116 mm 310 mm HM3052 MS3052 HMV 52
OH3052H 240 mm 145 mm 310 mm HM3052 MS3052 HMV 52
  Results 1 - 25 of 118 1 2 3 4 5