All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Metric OH Hydraulic Adapter Sleeve > View Items  

Metric OH Hydraulic Adapter Sleeve

Check up to five results to perform an action.


  • Includes sleeve, hydraulic nut and lockwasher or lockplate.
  • Hydraulic assistance facilitates mounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 118 1 2 3 4 5 

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

OH3276H 360 mm 310 mm 490 mm HM3176 MS3176 HMV 76
OH3980H 380 mm 168 mm 470 mm HM3080 MS3080 HMV 80
OH3080H 380 mm 210 mm 470 mm HM3080 MS3080 HMV 80
OH3180H 380 mm 272 mm 520 mm HM3180 MS3180 HMV 80
OH3280H 380 mm 328 mm 520 mm HM3180 MS3180 HMV 80
OH3984H 400 mm 168 mm 490 mm HM3084 MS3084 HMV 84
OH3084H 400 mm 212 mm 490 mm HM3084 MS3084 HMV 84
OH3184H 400 mm 304 mm 540 mm HM3184 MS3184 HMV 84
OH3284H 400 mm 352 mm 540 mm HM3184 MS3184 HMV 84
OH3988H 410 mm 189 mm 520 mm HM3088 MS3088 HMV 88
OH3088H 410 mm 228 mm 520 mm HM3088 MS3088 HMV 88
OH3188H 410 mm 307 mm 560 mm HM3188 MS3188 HMV 88
OH3288H 410 mm 361 mm 560 mm HM3188 MS3188 HMV 88
OH3992H 430 mm 189 mm 540 mm HM3092 MS3092 HMV 92
OH3092H 430 mm 234 mm 540 mm HM3092 MS3092 HMV 92
OH3192H 430 mm 326 mm 580 mm HM3192 MS3192 HMV 92
OH3292H 430 mm 382 mm 580 mm HM3192 MS3192 HMV 92
OH3996H 450 mm 200 mm 560 mm HM3096 MS3096 HMV 96
OH3096H 450 mm 237 mm 560 mm HM3096 MS3096 HMV 96
OH3196H 450 mm 335 mm 620 mm HM3196 MS3196 HMV 96
OH3296H 450 mm 397 mm 620 mm HM3196 MS3196 HMV 96
OH39/500H 470 mm 208 mm 580 mm HM30/500 MS30/500 HMV 100
OH31/500H 470 mm 356 mm 630 mm HM31/500 MS31/500 HMV 100
OH32/500H 470 mm 428 mm 630 mm HM31/500 MS31/500 HMV 100
OH39/530H 500 mm 216 mm 630 mm HM30/530 MS30/530 HMV 106
  Results 51 - 75 of 118 1 2 3 4 5