All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Metric OH Hydraulic Adapter Sleeve > View Items  

Metric OH Hydraulic Adapter Sleeve

Check up to five results to perform an action.


  • Includes sleeve, hydraulic nut and lockwasher or lockplate.
  • Hydraulic assistance facilitates mounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 118 of 118 1 2 3 4 5 

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

OH39/800H 750 mm 303 mm 920 mm HM30/800 MS30/800 HMV 160
OH31/800H 750 mm 505 mm 1000 mm HM31/800 MS31/800 HMV 160
OH32/800H 750 mm 618 mm 1000 mm HM31/800 MS31/800 HMV 160
OH39/850H 800 mm 308 mm 980 mm HM30/850 MS30/850 HMV 170
OH31/850H 800 mm 536 mm 1060 mm HM31/850 MS31/850 HMV 170
OH32/850H 800 mm 651 mm 1060 mm HM31/850 MS31/850 HMV 170
OH39/900H 850 mm 326 mm 1030 mm HM30/900 MS30/900 HMV 180
OH31/900H 850 mm 557 mm 1120 mm HM31/900 MS31/900 HMV 180
OH32/900H 850 mm 660 mm 1120 mm HM31/900 MS31/900 HMV 180
OH39/950H 900 mm 344 mm 1080 mm HM30/950 MS30/950 HMV 190
OH31/950H 900 mm 583 mm 1170 mm HM31/950 MS31/950 HMV 190
OH32/950H 900 mm 675 mm 1170 mm HM31/950 MS31/950 HMV 190
OH39/1000H 950 mm 358 mm 1140 mm HM30/1000 MS30/1000 HMV 200
OH31/1000H 950 mm 609 mm 1240 mm HM31/1000 MS31/1000 HMV 200
OH32/1000H 950 mm 707 mm 1240 mm HM31/1000 MS31/1000 HMV 200
OH39/1060H 1000 mm 372 mm 1200 mm HM30/1060 MS30/1000 HMV 212
OH30/1060H 1000 mm 447 mm 1200 mm HM30/1060 MS30/1000 HMV 212
OH31/1060H 1000 mm 622 mm 1300 mm HM31/1060 MS31/1000 HMV 212
  Results 101 - 118 of 118 1 2 3 4 5