Batch CAD Cart (0)
  • Cart is empty
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Hydraulic assistance facilitates dismounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
51 - 75 of 137 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d1 (mm)

Part Number

d1

L

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

Sort by
N/A 460 mm N/A 250 mm N/A 32 mm N/A Tr500x5 N/A HM 31/500 N/A HMV 100 N/A CAD
N/A 460 mm N/A 295 mm N/A 45 mm N/A Tr500x5 N/A HM 31/500 N/A HMV 100 N/A CAD
N/A 460 mm N/A 340 mm N/A 32 mm N/A Tr500x5 N/A HM 31/500 N/A HMV 100 N/A CAD
N/A 460 mm N/A 364 mm N/A 52 mm N/A Tr530x6 N/A HM 31/530 N/A HMV 106 N/A CAD
N/A 460 mm N/A 364 mm N/A 52 mm N/A Tr500x5 N/A HM 31/500 N/A HMV 100 N/A CAD
N/A 440 mm N/A 145 mm N/A 25 mm N/A Tr480x5 N/A HM L96 N/A HMV 96 N/A CAD
N/A 440 mm N/A 202 mm N/A 37 mm N/A Tr480x5 N/A HM 3096 N/A HMV 96 N/A CAD
N/A 440 mm N/A 250 mm N/A 32 mm N/A Tr480x5 N/A HM 3196 N/A HMV 96 N/A CAD
N/A 440 mm N/A 285 mm N/A 43 mm N/A Tr480x5 N/A HM 3196 N/A HMV 96 N/A CAD
N/A 440 mm N/A 332 mm N/A 32 mm N/A Tr480x5 N/A HM 3196 N/A HMV 96 N/A CAD
N/A 440 mm N/A 349 mm N/A 50 mm N/A Tr510x6 N/A HM 102T N/A HMV 102 N/A CAD
N/A 440 mm N/A 349 mm N/A 50 mm N/A Tr480x5 N/A HM 3196 N/A HMV 96 N/A CAD
N/A 420 mm N/A 145 mm N/A 25 mm N/A Tr460x5 N/A HM L92 N/A HMV 92 N/A CAD
N/A 420 mm N/A 194 mm N/A 35 mm N/A Tr460x5 N/A HM 3092 N/A HMV 92 N/A CAD
N/A 420 mm N/A 270 mm N/A 42 mm N/A Tr460x5 N/A HM 3192 N/A HMV 92 N/A CAD
N/A 420 mm N/A 330 mm N/A 48 mm N/A Tr480x5 N/A HM 3196 N/A HMV 96 N/A CAD
N/A 420 mm N/A 330 mm N/A 48 mm N/A Tr460x5 N/A HM 3192 N/A HMV 92 N/A CAD
N/A 400 mm N/A 130 mm N/A 22 mm N/A Tr440x5 N/A HM L88 N/A HMV 88 N/A CAD
N/A 400 mm N/A 186 mm N/A 34 mm N/A Tr440x5 N/A HM 3088 N/A HMV 88 N/A CAD
N/A 400 mm N/A 230 mm N/A 30 mm N/A Tr440x5 N/A HM 3188 N/A HMV 88 N/A CAD
N/A 400 mm N/A 266 mm N/A 40 mm N/A Tr440x5 N/A HM 3188 N/A HMV 88 N/A CAD
N/A 400 mm N/A 310 mm N/A 30 mm N/A Tr440x5 N/A HM 3188 N/A HMV 88 N/A CAD
N/A 400 mm N/A 321 mm N/A 46 mm N/A Tr440x5 N/A HM 3188 N/A HMV 88 N/A CAD
N/A 380 mm N/A 130 mm N/A 22 mm N/A Tr420x5 N/A HM L84 N/A HMV 84 N/A CAD
N/A 380 mm N/A 183 mm N/A 33 mm N/A Tr420x5 N/A HM 3084 N/A HMV 84 N/A CAD
51 - 75 of 137 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »