All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Metric Locknut > View Items  

Metric Locknut

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 148  1 2 3 4 5 »  

Part Number

Thread D1

D3

D4

Bn

Lockwasher

Suitable Lockplate No

CAD

KM20 M100x2 130 mm 120 mm 18 mm MB 20 N/A CAD Icon (for items table)
KM21 M105x2 140 mm 126 mm 18 mm MB 21 N/A CAD Icon (for items table)
KM0 M10x0.75 18 mm 13.5 mm 4 mm MB 00 N/A CAD Icon (for items table)
KM22 M110x2 145 mm 133 mm 19 mm MB 22 N/A CAD Icon (for items table)
KM23 M115x2 150 mm 137 mm 19 mm MB 23 N/A CAD Icon (for items table)
KM24 M120x2 155 mm 138 mm 20 mm MB 24 N/A CAD Icon (for items table)
KML24 M120x2 145 mm 135 mm 20 mm MBL 24 N/A CAD Icon (for items table)
KM25 M125x2 160 mm 148 mm 21 mm MB 25 N/A CAD Icon (for items table)
KM1 M12x1 22 mm 17 mm 4 mm MB 01 N/A CAD Icon (for items table)
KM26 M130x2 165 mm 149 mm 21 mm MB 26 N/A CAD Icon (for items table)
KML26 M130x2 155 mm 145 mm 21 mm MBL 26 N/A CAD Icon (for items table)
KM27 M135x2 175 mm 160 mm 22 mm MB 27 N/A CAD Icon (for items table)
KM28 M140x2 180 mm 160 mm 22 mm MB 28 N/A CAD Icon (for items table)
KML28 M140x2 165 mm 155 mm 22 mm MBL 28 N/A CAD Icon (for items table)
KM29 M145x2 190 mm 171 mm 24 mm MB 29 N/A CAD Icon (for items table)
KM30 M150x2 195 mm 171 mm 24 mm MB 30 N/A CAD Icon (for items table)
KML30 M150x2 180 mm 170 mm 24 mm MBL 30 N/A CAD Icon (for items table)
KM31 M155x3 200 mm 182 mm 25 mm MB 31 N/A CAD Icon (for items table)
KM2 M15x1 25 mm 21 mm 5 mm MB 02 N/A CAD Icon (for items table)
KM32 M160x3 210 mm 182 mm 25 mm MB 32 N/A CAD Icon (for items table)
KML32 M160x3 190 mm 180 mm 25 mm MBL 32 N/A CAD Icon (for items table)
KM33 M165x3 210 mm 193 mm 26 mm MB 33 N/A CAD Icon (for items table)
KM34 M170x3 220 mm 193 mm 26 mm MB 34 N/A CAD Icon (for items table)
KML34 M170x3 200 mm 190 mm 26 mm MBL 34 N/A CAD Icon (for items table)
KM3 M17x1 28 mm 24 mm 5 mm MB 03 N/A CAD Icon (for items table)
  Results 1 - 25 of 148  1 2 3 4 5 »