Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Metric Lockplate
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Metric Lockplate > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Metric Lockplate

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 1 - 25 of 54 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

t1

S

S1

i

L3

CAD

Appropriate Locknut No.

MS3144 4 mm 20 mm 9 mm 22.5 mm 30.5 mm HM3144
MS3148 4 mm 20 mm 9 mm 22.5 mm 30.5 mm HM3148
MS3152 4 mm 24 mm 12 mm 25.5 mm 33.5 mm HM3152
MS3156 4 mm 24 mm 12 mm 25.5 mm 33.5 mm HM3156
MS3160 4 mm 24 mm 12 mm 30.5 mm 38.5 mm HM3160
MS3164 5 mm 24 mm 12 mm 31 mm 41 mm HM3164
MS3168 5 mm 28 mm 14 mm 38 mm 48 mm HM3168
MS3172 5 mm 28 mm 14 mm 38 mm 48 mm HM3172
MS3176 5 mm 32 mm 14 mm 40 mm 50 mm HM3176
MS3180 5 mm 32 mm 18 mm 45 mm 55 mm HM3180
MS3184 5 mm 32 mm 18 mm 45 mm 55 mm HM3184
MS3188 5 mm 36 mm 18 mm 43 mm 53 mm HM3188
MS3192 5 mm 36 mm 18 mm 43 mm 53 mm HM3192
MS3196 5 mm 36 mm 18 mm 53 mm 63 mm HM3196
MS31/500 5 mm 40 mm 18 mm 45 mm 55 mm HM31/500
MS3044 4 mm 20 mm 7 mm 13.5 mm 21.5 mm HM3044
MS3048 4 mm 20 mm 9 mm 17.5 mm 25.5 mm HM3048
MS3052 4 mm 20 mm 9 mm 17.5 mm 25.5 mm HM3052
MS3056 4 mm 24 mm 9 mm 17.5 mm 25.5 mm HM3056
MS3060 4 mm 24 mm 9 mm 20.5 mm 28.5 mm HM3060
MS3064 5 mm 24 mm 9 mm 21 mm 31 mm HM3064
MS3068 5 mm 24 mm 9 mm 21 mm 31 mm HM3068
MS3072 5 mm 28 mm 9 mm 20 mm 30 mm HM3072
MS3076 5 mm 28 mm 12 mm 24 mm 34 mm HM3076
MS3080 5 mm 28 mm 12 mm 24 mm 34 mm HM3080
  Results 1 - 25 of 54 1 2 3 
<