Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Metric Lockwasher
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Metric Lockwasher > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Metric Lockwasher

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 1 - 25 of 51 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

D1

k

D4

D5

Number of Tangs

Locknut Number

CAD

MB0 10 mm 8.5 mm 13 mm 21 mm 9 KM 00
MB1 12 mm 10.5 mm 17 mm 25 mm 9 KM 01
MB2 15 mm 13.5 mm 21 mm 28 mm 13 KM 02
MB3 17 mm 15.5 mm 24 mm 32 mm 13 KM 03
MB4 20 mm 18.5 mm 26 mm 36 mm 13 KM 04
MB5 25 mm 23 mm 32 mm 42 mm 13 KM 05
MB6 30 mm 27.5 mm 38 mm 49 mm 13 KM 06
MB7 35 mm 32.5 mm 44 mm 57 mm 15 KM 07
MB8 40 mm 37.5 mm 50 mm 62 mm 15 KM 08
MB9 45 mm 42.5 mm 56 mm 69 mm 17 KM 09
MB10 50 mm 47.5 mm 61 mm 74 mm 17 KM 10
MB11 55 mm 52.5 mm 67 mm 81 mm 17 KM 11
MB12 60 mm 57.5 mm 73 mm 86 mm 17 KM 12
MB13 65 mm 62.5 mm 79 mm 92 mm 19 KM 13
MB14 70 mm 66.5 mm 85 mm 98 mm 19 KM 14
MB15 75 mm 71.5 mm 90 mm 104 mm 19 KM 15
MB16 80 mm 76.5 mm 95 mm 112 mm 19 KM 16
MB17 85 mm 81.5 mm 102 mm 119 mm 19 KM 17
MB18 90 mm 86.5 mm 108 mm 126 mm 19 KM 18
MB19 95 mm 91.5 mm 113 mm 133 mm 19 KM 19
MB20 100 mm 96.5 mm 120 mm 142 mm 19 KM 20
MB21 105 mm 100.5 mm 126 mm 145 mm 19 KM 21
MB22 110 mm 105.5 mm 133 mm 154 mm 19 KM 22
MB23 115 mm 110.5 mm 137 mm 159 mm 19 KM 23
MB24 120 mm 115 mm 138 mm 164 mm 19 KM 24
  Results 1 - 25 of 51 1 2 3 
<