All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Metric AH Withdrawal Sleeve > View Items  

Metric AH Withdrawal Sleeve

Check up to five results to perform an action.


  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Safe and effective dismounting.
  • Other dimensions may be available, consult your Timken sales representative.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 148  1 2 3 4 5 »  

Part Number

d1

L

L1

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

AHX2328G 135 mm 125 mm 130 mm 20 mm M150x2 KM30 HMV 30 CAD Icon (for items table)
AHX3030 145 mm 72 mm 77 mm 15 mm M160x3 KM32 HMV 32 CAD Icon (for items table)
AHX3130G 145 mm 96 mm 101 mm 15 mm M160x3 KM32 HMV 32 CAD Icon (for items table)
AHX3230G 145 mm 114 mm 119 mm 17 mm M160x3 KM32 HMV 32 CAD Icon (for items table)
AH24130 145 mm 115 mm 126 mm 15 mm M160x3 KM32 HMV 32 CAD Icon (for items table)
AHX2330G 145 mm 135 mm 140 mm 24 mm M160x3 KM32 HMV 32 CAD Icon (for items table)
AH3032 150 mm 77 mm 82 mm 16 mm M170x3 KM34 HMV 34 CAD Icon (for items table)
AH24032 150 mm 95 mm 106 mm 15 mm M170x3 KM34 HMV 34 CAD Icon (for items table)
AH3132G 150 mm 103 mm 108 mm 16 mm M170x3 KM34 HMV 34 CAD Icon (for items table)
AH24132 150 mm 124 mm 135 mm 15 mm M170x3 KM34 HMV 34 CAD Icon (for items table)
AH3232G 150 mm 124 mm 130 mm 20 mm M170x3 KM34 HMV 34 CAD Icon (for items table)
AH3034 160 mm 85 mm 90 mm 17 mm M180x3 KM36 HMV 36 CAD Icon (for items table)
AH3134G 160 mm 104 mm 109 mm 16 mm M180x3 KM36 HMV 36 CAD Icon (for items table)
AH24034 160 mm 106 mm 117 mm 16 mm M180x3 KM36 HMV 36 CAD Icon (for items table)
AH24134 160 mm 125 mm 136 mm 16 mm M180x3 KM36 HMV 36 CAD Icon (for items table)
AH3234G 160 mm 134 mm 140 mm 24 mm M180x3 KM36 HMV 36 CAD Icon (for items table)
AH3136G 170 mm 116 mm 122 mm 19 mm M190x3 KM38 HMV 38 CAD Icon (for items table)
AH3236G 170 mm 140 mm 146 mm 24 mm M190x3 KM38 HMV 38 CAD Icon (for items table)
AH3038G 180 mm 96 mm 102 mm 18 mm M200x3 KM40 HMV 40 CAD Icon (for items table)
AH24038 180 mm 118 mm 131 mm 18 mm M200x3 KM40 HMV 40 CAD Icon (for items table)
AH3138G 180 mm 125 mm 131 mm 20 mm M200x3 KM40 HMV 40 CAD Icon (for items table)
AH3238G 180 mm 145 mm 152 mm 25 mm M200x3 KM40 HMV 40 CAD Icon (for items table)
AH24138 180 mm 146 mm 159 mm 18 mm M200x3 KM40 HMV 40 CAD Icon (for items table)
AH3040G 190 mm 102 mm 108 mm 19 mm Tr210x4 HM42T HMV 42 CAD Icon (for items table)
AH24040 190 mm 127 mm 140 mm 18 mm Tr210x4 HM42T HMV 42 CAD Icon (for items table)
  Results 51 - 75 of 148  1 2 3 4 5 »