All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Metric AH Withdrawal Sleeve
>
View Items
Metric AH Withdrawal Sleeve
Check up to five results to perform an action.
Sleeves used in the dismounting of tapered bore bearing from shaft.
Safe and effective dismounting.
Other dimensions may be available, consult your Timken sales representative.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 148
1
2
3
4
5
»
Part Number
d1
L
L
1
b
Thread D
1
Appropriate Withdrawal Nut No.
Appropriate Hydraulic Nut
CAD
AH308
35
mm
29
mm
32
mm
6
mm
M45x1.5
KM9
N/A
AH2308
35
mm
40
mm
43
mm
7
mm
M45x1.5
KM9
N/A
AH309
40
mm
31
mm
34
mm
6
mm
M50x1.5
KM10
HMV 10
AH2309
40
mm
44
mm
47
mm
7
mm
M50x1.5
KM10
HMV 10
AHX310
45
mm
35
mm
38
mm
7
mm
M55x2
KM11
HMV 11
AHX2310
45
mm
50
mm
53
mm
9
mm
M55x2
KM11
HMV 11
AHX311
50
mm
37
mm
40
mm
7
mm
M60x2
KM12
HMV 12
AHX2311
50
mm
54
mm
57
mm
10
mm
M60x2
KM12
HMV 12
AHX312
55
mm
40
mm
43
mm
8
mm
M65x2
KM13
HMV 13
AHX2312
55
mm
58
mm
61
mm
11
mm
M65x2
KM13
HMV 13
AH313G
60
mm
42
mm
45
mm
8
mm
M70x2
KM14
HMV 14
AH314G
65
mm
43
mm
47
mm
8
mm
M75x2
KM15
HMV 15
AHX2314G
65
mm
64
mm
68
mm
12
mm
M75x2
KM15
HMV 15
AH315G
70
mm
45
mm
49
mm
8
mm
M80x2
KM16
HMV 16
AHX2315G
70
mm
68
mm
72
mm
12
mm
M80x2
KM16
HMV 16
AH316
75
mm
48
mm
52
mm
8
mm
M90x2
KM18
HMV 18
AHX2316
75
mm
71
mm
75
mm
12
mm
M90x2
KM18
HMV 18
AHX317
80
mm
52
mm
56
mm
9
mm
M95x2
KM19
HMV 19
AHX2317
80
mm
74
mm
78
mm
13
mm
M95x2
KM19
HMV 19
AHX318
85
mm
53
mm
57
mm
9
mm
M100x2
KM20
HMV 20
AHX3218
85
mm
63
mm
67
mm
10
mm
M100x2
KM20
HMV 20
AHX2318
85
mm
79
mm
83
mm
14
mm
M100x2
KM20
HMV 20
AHX319
90
mm
57
mm
61
mm
10
mm
M105x2
KM21
HMV 21
AHX2319
90
mm
85
mm
89
mm
16
mm
M105x2
KM21
HMV 21
AHX320
95
mm
59
mm
63
mm
10
mm
M110x2
KM22
HMV 22
Results 1 - 25 of 148
1
2
3
4
5
»