Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Metric AH Withdrawal Sleeve
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Metric AH Withdrawal Sleeve > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Metric AH Withdrawal Sleeve

For CAD models and more information, click Directly on the part number below.


  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Safe and effective dismounting.
  • Other dimensions may be available, consult your Timken sales representative.





Add To Cart Request Quote
   
  Results 1 - 25 of 148 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

d1

L

L1

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

AH308 35 mm 29 mm 32 mm 6 mm M45x1.5 KM9 N/A
AH2308 35 mm 40 mm 43 mm 7 mm M45x1.5 KM9 N/A
AH309 40 mm 31 mm 34 mm 6 mm M50x1.5 KM10 HMV 10
AH2309 40 mm 44 mm 47 mm 7 mm M50x1.5 KM10 HMV 10
AHX310 45 mm 35 mm 38 mm 7 mm M55x2 KM11 HMV 11
AHX2310 45 mm 50 mm 53 mm 9 mm M55x2 KM11 HMV 11
AHX311 50 mm 37 mm 40 mm 7 mm M60x2 KM12 HMV 12
AHX2311 50 mm 54 mm 57 mm 10 mm M60x2 KM12 HMV 12
AHX312 55 mm 40 mm 43 mm 8 mm M65x2 KM13 HMV 13
AHX2312 55 mm 58 mm 61 mm 11 mm M65x2 KM13 HMV 13
AH313G 60 mm 42 mm 45 mm 8 mm M70x2 KM14 HMV 14
AH314G 65 mm 43 mm 47 mm 8 mm M75x2 KM15 HMV 15
AHX2314G 65 mm 64 mm 68 mm 12 mm M75x2 KM15 HMV 15
AH315G 70 mm 45 mm 49 mm 8 mm M80x2 KM16 HMV 16
AHX2315G 70 mm 68 mm 72 mm 12 mm M80x2 KM16 HMV 16
AH316 75 mm 48 mm 52 mm 8 mm M90x2 KM18 HMV 18
AHX2316 75 mm 71 mm 75 mm 12 mm M90x2 KM18 HMV 18
AHX317 80 mm 52 mm 56 mm 9 mm M95x2 KM19 HMV 19
AHX2317 80 mm 74 mm 78 mm 13 mm M95x2 KM19 HMV 19
AHX318 85 mm 53 mm 57 mm 9 mm M100x2 KM20 HMV 20
AHX3218 85 mm 63 mm 67 mm 10 mm M100x2 KM20 HMV 20
AHX2318 85 mm 79 mm 83 mm 14 mm M100x2 KM20 HMV 20
AHX319 90 mm 57 mm 61 mm 10 mm M105x2 KM21 HMV 21
AHX2319 90 mm 85 mm 89 mm 16 mm M105x2 KM21 HMV 21
AHX320 95 mm 59 mm 63 mm 10 mm M110x2 KM22 HMV 22
  Results 1 - 25 of 148  1 2 3 4 5 »  
<