Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Safe and effective dismounting.
  • Other dimensions may be available, consult your Timken sales representative.
1 - 50 of 148 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

d1 (mm)

Part Number

d1

L

L1

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

AH308 N/A 35 mm N/A 29 mm N/A 32 mm N/A 6 mm N/A M45x1.5 N/A KM9 N/A N/A CAD Icon (for items table)
AH2308 N/A 35 mm N/A 40 mm N/A 43 mm N/A 7 mm N/A M45x1.5 N/A KM9 N/A N/A CAD Icon (for items table)
AH309 N/A 40 mm N/A 31 mm N/A 34 mm N/A 6 mm N/A M50x1.5 N/A KM10 N/A HMV 10 N/A CAD Icon (for items table)
AH2309 N/A 40 mm N/A 44 mm N/A 47 mm N/A 7 mm N/A M50x1.5 N/A KM10 N/A HMV 10 N/A CAD Icon (for items table)
AHX310 N/A 45 mm N/A 35 mm N/A 38 mm N/A 7 mm N/A M55x2 N/A KM11 N/A HMV 11 N/A CAD Icon (for items table)
AHX2310 N/A 45 mm N/A 50 mm N/A 53 mm N/A 9 mm N/A M55x2 N/A KM11 N/A HMV 11 N/A CAD Icon (for items table)
AHX311 N/A 50 mm N/A 37 mm N/A 40 mm N/A 7 mm N/A M60x2 N/A KM12 N/A HMV 12 N/A CAD Icon (for items table)
AHX2311 N/A 50 mm N/A 54 mm N/A 57 mm N/A 10 mm N/A M60x2 N/A KM12 N/A HMV 12 N/A CAD Icon (for items table)
AHX312 N/A 55 mm N/A 40 mm N/A 43 mm N/A 8 mm N/A M65x2 N/A KM13 N/A HMV 13 N/A CAD Icon (for items table)
AHX2312 N/A 55 mm N/A 58 mm N/A 61 mm N/A 11 mm N/A M65x2 N/A KM13 N/A HMV 13 N/A CAD Icon (for items table)
AH313G N/A 60 mm N/A 42 mm N/A 45 mm N/A 8 mm N/A M70x2 N/A KM14 N/A HMV 14 N/A CAD Icon (for items table)
AH314G N/A 65 mm N/A 43 mm N/A 47 mm N/A 8 mm N/A M75x2 N/A KM15 N/A HMV 15 N/A CAD Icon (for items table)
AHX2314G N/A 65 mm N/A 64 mm N/A 68 mm N/A 12 mm N/A M75x2 N/A KM15 N/A HMV 15 N/A CAD Icon (for items table)
AH315G N/A 70 mm N/A 45 mm N/A 49 mm N/A 8 mm N/A M80x2 N/A KM16 N/A HMV 16 N/A CAD Icon (for items table)
AHX2315G N/A 70 mm N/A 68 mm N/A 72 mm N/A 12 mm N/A M80x2 N/A KM16 N/A HMV 16 N/A CAD Icon (for items table)
AH316 N/A 75 mm N/A 48 mm N/A 52 mm N/A 8 mm N/A M90x2 N/A KM18 N/A HMV 18 N/A CAD Icon (for items table)
AHX2316 N/A 75 mm N/A 71 mm N/A 75 mm N/A 12 mm N/A M90x2 N/A KM18 N/A HMV 18 N/A CAD Icon (for items table)
AHX317 N/A 80 mm N/A 52 mm N/A 56 mm N/A 9 mm N/A M95x2 N/A KM19 N/A HMV 19 N/A CAD Icon (for items table)
AHX2317 N/A 80 mm N/A 74 mm N/A 78 mm N/A 13 mm N/A M95x2 N/A KM19 N/A HMV 19 N/A CAD Icon (for items table)
AHX318 N/A 85 mm N/A 53 mm N/A 57 mm N/A 9 mm N/A M100x2 N/A KM20 N/A HMV 20 N/A CAD Icon (for items table)
AHX3218 N/A 85 mm N/A 63 mm N/A 67 mm N/A 10 mm N/A M100x2 N/A KM20 N/A HMV 20 N/A CAD Icon (for items table)
AHX2318 N/A 85 mm N/A 79 mm N/A 83 mm N/A 14 mm N/A M100x2 N/A KM20 N/A HMV 20 N/A CAD Icon (for items table)
AHX319 N/A 90 mm N/A 57 mm N/A 61 mm N/A 10 mm N/A M105x2 N/A KM21 N/A HMV 21 N/A CAD Icon (for items table)
AHX2319 N/A 90 mm N/A 85 mm N/A 89 mm N/A 16 mm N/A M105x2 N/A KM21 N/A HMV 21 N/A CAD Icon (for items table)
AHX320 N/A 95 mm N/A 59 mm N/A 63 mm N/A 10 mm N/A M110x2 N/A KM22 N/A HMV 22 N/A CAD Icon (for items table)
AHX3120 N/A 95 mm N/A 64 mm N/A 68 mm N/A 11 mm N/A M110x2 N/A KM22 N/A HMV 22 N/A CAD Icon (for items table)
AHX3220 N/A 95 mm N/A 73 mm N/A 77 mm N/A 11 mm N/A M110x2 N/A KM22 N/A HMV 22 N/A CAD Icon (for items table)
AHX2320 N/A 95 mm N/A 90 mm N/A 94 mm N/A 16 mm N/A M110x2 N/A KM22 N/A HMV 22 N/A CAD Icon (for items table)
AHX322 N/A 105 mm N/A 63 mm N/A 67 mm N/A 12 mm N/A M120x2 N/A KM24 N/A HMV 24 N/A CAD Icon (for items table)
AHX3122 N/A 105 mm N/A 68 mm N/A 72 mm N/A 11 mm N/A M120x2 N/A KM24 N/A HMV 24 N/A CAD Icon (for items table)
AH24122 N/A 105 mm N/A 82 mm N/A 91 mm N/A 13 mm N/A M115x2 N/A KM23 N/A HMV 23 N/A CAD Icon (for items table)
AHX3222G N/A 105 mm N/A 82 mm N/A 86 mm N/A 11 mm N/A M120x2 N/A KM24 N/A HMV 24 N/A CAD Icon (for items table)
AHX2322G N/A 105 mm N/A 98 mm N/A 102 mm N/A 16 mm N/A M120x2 N/A KM24 N/A HMV 24 N/A CAD Icon (for items table)
AHX3024 N/A 115 mm N/A 60 mm N/A 64 mm N/A 13 mm N/A M130x2 N/A KM26 N/A HMV 26 N/A CAD Icon (for items table)
AH24024 N/A 115 mm N/A 73 mm N/A 82 mm N/A 13 mm N/A M125x2 N/A KM25 N/A HMV 25 N/A CAD Icon (for items table)
AHX3124 N/A 115 mm N/A 75 mm N/A 79 mm N/A 12 mm N/A M130x2 N/A KM26 N/A HMV 26 N/A CAD Icon (for items table)
AHX3224G N/A 115 mm N/A 90 mm N/A 94 mm N/A 13 mm N/A M130x2 N/A KM26 N/A HMV 26 N/A CAD Icon (for items table)
AH24124 N/A 115 mm N/A 93 mm N/A 102 mm N/A 13 mm N/A M130x2 N/A KM26 N/A HMV 26 N/A CAD Icon (for items table)
AHX2324G N/A 115 mm N/A 105 mm N/A 109 mm N/A 17 mm N/A M130x2 N/A KM26 N/A HMV 26 N/A CAD Icon (for items table)
AHX3026 N/A 125 mm N/A 67 mm N/A 71 mm N/A 14 mm N/A M140x2 N/A KM28 N/A HMV 28 N/A CAD Icon (for items table)
AHX3126 N/A 125 mm N/A 78 mm N/A 82 mm N/A 12 mm N/A M140x2 N/A KM28 N/A HMV 28 N/A CAD Icon (for items table)
AH24026 N/A 125 mm N/A 83 mm N/A 93 mm N/A 14 mm N/A M135x2 N/A KM27 N/A HMV 27 N/A CAD Icon (for items table)
AH24126 N/A 125 mm N/A 94 mm N/A 104 mm N/A 14 mm N/A M140x2 N/A KM28 N/A HMV 28 N/A CAD Icon (for items table)
AHX3226G N/A 125 mm N/A 98 mm N/A 102 mm N/A 15 mm N/A M140x2 N/A KM28 N/A HMV 28 N/A CAD Icon (for items table)
AHX2326G N/A 125 mm N/A 115 mm N/A 119 mm N/A 19 mm N/A M140x2 N/A KM28 N/A HMV 28 N/A CAD Icon (for items table)
AHX3028 N/A 135 mm N/A 68 mm N/A 73 mm N/A 14 mm N/A M150x2 N/A KM30 N/A HMV 30 N/A CAD Icon (for items table)
AH24028 N/A 135 mm N/A 83 mm N/A 93 mm N/A 14 mm N/A M145x2 N/A KM29 N/A HMV 29 N/A CAD Icon (for items table)
AHX3128 N/A 135 mm N/A 83 mm N/A 88 mm N/A 14 mm N/A M150x2 N/A KM30 N/A HMV 30 N/A CAD Icon (for items table)
AH24128 N/A 135 mm N/A 99 mm N/A 109 mm N/A 14 mm N/A M150x2 N/A KM30 N/A HMV 30 N/A CAD Icon (for items table)
AHX3228G N/A 135 mm N/A 104 mm N/A 109 mm N/A 15 mm N/A M150x2 N/A KM30 N/A HMV 30 N/A CAD Icon (for items table)
1 - 50 of 148 | Results Per Page | View | Unit of Measure
1 2 3