Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Push-Type Removable Sleeve, Locknut and Lockwasher
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Push-Type Removable Sleeve, Locknut and Lockwasher > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Push-Type Removable Sleeve, Locknut and Lockwasher

For CAD models and more information, click Directly on the part number below.


The chart below shows dimensions for adapter assemblies and components used in the tapered bore bearings on shafts.
Components are ordered seperately.





Add To Cart Request Quote
   
  Results 1 - 25 of 48 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Diameter d

Removal Nut O.D. C

Removal Nut

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

N 09/SK 4023/N 07/W 07 35 mm
1.378
in
64.41 mm
2.536
in
N 09 22308K SK 4023 N 07 W 07
N 10/SK 4523/N 08/W 08 40 mm
1.575
in
68.4 mm
2.693
in
N 10 22309K SK 4523 N 08 W 08
RN 10/SK 5023/N 09/W 09 45 mm
1.772
in
77.77 mm
3.062
in
RN 10 22310K SK 5023 N 09 W 09
RN 11/SK 5523/N 10/W 10 50 mm
1.969
in
83.34 mm
3.281
in
RN 11 22311K SK 5523 N 10 W 10
RN 12/SK 6023/N 11/W 11 55 mm
2.165
in
88.9 mm
3.5
in
RN 12 22312K SK 6023 N 11 W 11
AN 15/SK 6523/N 12/W 12 60 mm
2.362
in
98.55 mm
3.88
in
AN 15 22313K SK 6523 N 12 W 12
AN 16/SK 7023/N 12/W 12 60 mm
2.362
in
105.69 mm
4.161
in
AN 16 22314K SK 7023 N 12 W 12
AN 17/SK 7523/N 13/W 13 65 mm
2.559
in
112.04 mm
4.411
in
AN 17 22315K SK 7523 N 13 W 13
AN 18/SK 8022/N 14/W 14 70 mm
2.756
in
118.39 mm
4.661
in
AN 18 22216K SK 8022 N 14 W 14
AN 18/SK 8023/N 14/W 14 70 mm
2.756
in
118.39 mm
4.661
in
AN 18 22316K SK 8023 N 14 W 14
AN 19/SK 8522/AN 15/W 15 75 mm
2.953
in
125.55 mm
4.943
in
AN 19 22217K SK 8522 AN 15 W 15
AN 19/SK 8523/AN 15/W 15 75 mm
2.953
in
125.55 mm
4.943
in
AN 19 22317K SK 8523 AN 15 W 15
AN 20/SK 9022/AN 16/W 16 80 mm
3.15
in
131.9 mm
5.193
in
AN 20 22218K SK 9022 AN 16 W 16
AN 20/SK 9023/AN 16/W 16 80 mm
3.15
in
131.9 mm
5.193
in
AN 20 22318K SK 9023 AN 16 W 16
AN 21/SK 9522/AN 17/W 17 85 mm
3.347
in
138.25 mm
5.443
in
AN 21 22219K SK 9522 AN 17 W 17
AN 21/SK 9523/AN 17/W 17 85 mm
3.347
in
138.25 mm
5.443
in
AN 21 22319K SK 9523 AN 17 W 17
AN 22/SK 10022/AN 18/W 18 90 mm
3.543
in
145.39 mm
5.724
in
AN 22 22220K SK 10022 AN 18 W 18
AN 22/SK 10023/AN 18/W 18 90 mm
3.543
in
145.39 mm
5.724
in
AN 22 22320K SK 10023 AN 18 W 18
ARN 22/SK 11022/AN 20/W 20 100 mm
3.937
in
160.32 mm
6.312
in
ARN 22 22222K SK 11022 AN 20 W 20
ARN 22/SK 11023/AN 20/W 20 100 mm
3.937
in
160.32 mm
6.312
in
ARN 22 22322K SK 11023 AN 20 W 20
ARN 24/SK 12022/AN 22/W 22 110 mm
4.331
in
176.23 mm
6.938
in
ARN 24 22224K SK 12022 AN 22 W 22
ARN 24/SK 12023/AN 22/W 22 110 mm
4.331
in
176.23 mm
6.938
in
ARN 24 22324K SK 12023 AN 22 W 22
ARN 26/SK 13022/AN 22/W 22 115 mm
4.528
in
185.72 mm
7.312
in
ARN 26 22226K SK 13022 AN 22 W 22
ARN 26/SK 13023/AN 22/W 22 115 mm
4.528
in
185.72 mm
7.312
in
ARN 26 22326K SK 13023 AN 22 W 22
RN 28/SK 14022/AN 24/W 24 125 mm
4.921
in
201.63 mm
7.938
in
RN 28 22228K SK 14022 AN 24 W 24
  Results 1 - 25 of 48 1 2 
<