The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
d |
L |
Major Dia - B |
Threads No. per Inch |
G |
A |
F |
CAD |
---|---|---|---|---|---|---|---|---|
SK 15022 X 135 MM | d N/A 5.315 in | L N/A 3.465 in | Major Dia - B N/A 6.503 | Threads No. per Inch N/A 8 | G N/A 0.551 in | A N/A 5.922 in | F N/A 0.115 in |
CAD
N/A ![]() |
SK 15023 X 135 MM | d N/A 5.315 in | L N/A 5.315 in | Major Dia - B N/A 6.503 | Threads No. per Inch N/A 8 | G N/A 0.945 in | A N/A 5.922 in | F N/A 0.115 in |
CAD
N/A ![]() |
SK 16022 X 140 MM | d N/A 5.512 in | L N/A 3.78 in | Major Dia - B N/A 6.925 | Threads No. per Inch N/A 8 | G N/A 0.551 in | A N/A 6.316 in | F N/A 0.178 in |
CAD
N/A ![]() |
SK 16023 X 140 MM | d N/A 5.512 in | L N/A 5.512 in | Major Dia - B N/A 6.925 | Threads No. per Inch N/A 8 | G N/A 0.945 in | A N/A 6.319 in | F N/A 0.178 in |
CAD
N/A ![]() |
SK 17022 X 150 MM | d N/A 5.906 in | L N/A 4.094 in | Major Dia - B N/A 7.331 | Threads No. per Inch N/A 8 | G N/A 0.63 in | A N/A 6.704 in | F N/A 0.178 in |
CAD
N/A ![]() |
SK 17023 X 150 MM | d N/A 5.906 in | L N/A 5.748 in | Major Dia - B N/A 7.331 | Threads No. per Inch N/A 8 | G N/A 0.945 in | A N/A 6.713 in | F N/A 0.178 in |
CAD
N/A ![]() |
SK 18022 X 160 MM | d N/A 6.299 in | L N/A 4.094 in | Major Dia - B N/A 7.753 | Threads No. per Inch N/A 8 | G N/A 0.63 in | A N/A 7.103 in | F N/A 0.178 in |
CAD
N/A ![]() |
SK 18023 X 160 MM | d N/A 6.299 in | L N/A 6.063 in | Major Dia - B N/A 7.753 | Threads No. per Inch N/A 8 | G N/A 1.024 in | A N/A 7.106 in | F N/A 0.178 in |
CAD
N/A ![]() |
SK 19022 X 170 MM | d N/A 6.693 in | L N/A 4.409 in | Major Dia - B N/A 8.191 | Threads No. per Inch N/A 8 | G N/A 0.709 in | A N/A 7.497 in | F N/A 0.178 in |
CAD
N/A ![]() |
SK 19023 X 170 MM | d N/A 6.693 in | L N/A 6.299 in | Major Dia - B N/A 8.191 | Threads No. per Inch N/A 8 | G N/A 1.024 in | A N/A 7.503 in | F N/A 0.178 in |
CAD
N/A ![]() |
SK 20022 X 180 MM | d N/A 7.087 in | L N/A 4.646 in | Major Dia - B N/A 8.628 | Threads No. per Inch N/A 8 | G N/A 0.709 in | A N/A 7.89 in | F N/A 0.178 in |
CAD
N/A ![]() |
SK 20023 X 180 MM | d N/A 7.087 in | L N/A 6.693 in | Major Dia - B N/A 8.628 | Threads No. per Inch N/A 8 | G N/A 1.181 in | A N/A 7.897 in | F N/A 0.178 in |
CAD
N/A ![]() |
SK 22022 X 200 MM | d N/A 7.874 in | L N/A 5.118 in | Major Dia - B N/A 9.442 | Threads No. per Inch N/A 6 | G N/A 0.709 in | A N/A 8.681 in | F N/A 0.178 in |
CAD
N/A ![]() |
SK 22023 X 200 MM | d N/A 7.874 in | L N/A 7.126 in | Major Dia - B N/A 9.442 | Threads No. per Inch N/A 6 | G N/A 1.181 in | A N/A 8.688 in | F N/A 0.178 in |
CAD
N/A ![]() |
SK 24022 X 220 MM | d N/A 8.661 in | L N/A 5.669 in | Major Dia - B N/A 10.192 | Threads No. per Inch N/A 6 | G N/A 0.787 in | A N/A 9.469 in | F N/A 0.178 in |
CAD
N/A ![]() |
SK 24023 X 220 MM | d N/A 8.661 in | L N/A 7.441 in | Major Dia - B N/A 10.192 | Threads No. per Inch N/A 6 | G N/A 1.181 in | A N/A 9.475 in | F N/A 0.178 in |
CAD
N/A ![]() |
SK 28023 X 260 MM | d N/A 10.236 in | L N/A 8.268 in | Major Dia - B N/A 11.973 | Threads No. per Inch N/A 6 | G N/A 1.181 in | A N/A 11.05 in | F N/A 0.302 in |
CAD
N/A ![]() |