CAD (0)
▾
Push Type Sleeve
Spherical Roller Bearing Metric and Inch Accessories
1 2
Part Number |
d |
L |
Major Dia - B |
Threads No. per Inch |
G |
A |
F |
CAD |
|---|---|---|---|---|---|---|---|---|
| SK 4023 X 35 MM | d N/A 1.378 in | L N/A 1.181 in | Major Dia - B N/A 1.767 | Threads No. per Inch N/A 18 | G N/A 0.236 in | A N/A 1.585 in | F N/A 0.052 in |
CAD
N/A
|
| SK 4523 X 40 MM | d N/A 1.575 in | L N/A 1.26 in | Major Dia - B N/A 1.967 | Threads No. per Inch N/A 18 | G N/A 0.236 in | A N/A 1.782 in | F N/A 0.052 in |
CAD
N/A
|
| SK 5023 X 45 MM | d N/A 1.772 in | L N/A 1.378 in | Major Dia - B N/A 2.204 | Threads No. per Inch N/A 18 | G N/A 0.276 in | A N/A 1.978 in | F N/A 0.052 in |
CAD
N/A
|
| SK 5523 X 50 MM | d N/A 1.969 in | L N/A 1.457 in | Major Dia - B N/A 2.407 | Threads No. per Inch N/A 18 | G N/A 0.276 in | A N/A 2.175 in | F N/A 0.052 in |
CAD
N/A
|
| SK 6523 X 60 MM | d N/A 2.362 in | L N/A 1.654 in | Major Dia - B N/A 2.933 | Threads No. per Inch N/A 12 | G N/A 0.295 in | A N/A 2.569 in | F N/A 0.084 in |
CAD
N/A
|
| SK 7023 X 60 MM | d N/A 2.362 in | L N/A 1.732 in | Major Dia - B N/A 3.137 | Threads No. per Inch N/A 12 | G N/A 0.295 in | A N/A 2.769 in | F N/A 0.084 in |
CAD
N/A
|
| SK 7523 X 65 MM | d N/A 2.559 in | L N/A 1.85 in | Major Dia - B N/A 3.34 | Threads No. per Inch N/A 12 | G N/A 0.315 in | A N/A 2.966 in | F N/A 0.084 in |
CAD
N/A
|
| SK 8022 | d N/A 2.756 in | L N/A 1.969 in | Major Dia - B N/A 3.527 | Threads No. per Inch N/A 12 | G N/A 0.354 in | A N/A 3.163 in | F N/A 0.084 in |
CAD
N/A
|
| SK 8023 X 70 MM | d N/A 2.756 in | L N/A 2.835 in | Major Dia - B N/A 3.527 | Threads No. per Inch N/A 12 | G N/A 0.472 in | A N/A 3.163 in | F N/A 0.084 in |
CAD
N/A
|
| SK 8522 X 75 MM | d N/A 2.953 in | L N/A 2.047 in | Major Dia - B N/A 3.73 | Threads No. per Inch N/A 12 | G N/A 0.354 in | A N/A 3.359 in | F N/A 0.084 in |
CAD
N/A
|
| SK 8523 X 75 MM | d N/A 2.953 in | L N/A 2.953 in | Major Dia - B N/A 3.73 | Threads No. per Inch N/A 12 | G N/A 0.512 in | A N/A 3.359 in | F N/A 0.084 in |
CAD
N/A
|
| SK 9022 X 80 MM | d N/A 3.15 in | L N/A 2.087 in | Major Dia - B N/A 3.918 | Threads No. per Inch N/A 12 | G N/A 0.354 in | A N/A 3.556 in | F N/A 0.084 in |
CAD
N/A
|
| SK 9023 X 80 MM | d N/A 3.15 in | L N/A 3.15 in | Major Dia - B N/A 3.918 | Threads No. per Inch N/A 12 | G N/A 0.551 in | A N/A 3.556 in | F N/A 0.084 in |
CAD
N/A
|
| SK 9522 X 85 MM | d N/A 3.347 in | L N/A 2.244 in | Major Dia - B N/A 4.122 | Threads No. per Inch N/A 12 | G N/A 0.399 in | A N/A 3.753 in | F N/A 0.084 in |
CAD
N/A
|
| SK 9523 X 85 MM | d N/A 3.347 in | L N/A 3.346 in | Major Dia - B N/A 4.122 | Threads No. per Inch N/A 12 | G N/A 0.591 in | A N/A 3.753 in | F N/A 0.084 in |
CAD
N/A
|
| SK 10022 X 90 MM | d N/A 3.543 in | L N/A 2.323 in | Major Dia - B N/A 4.325 | Threads No. per Inch N/A 12 | G N/A 0.413 in | A N/A 3.95 in | F N/A 0.115 in |
CAD
N/A
|
| SK 10023 X 90 MM | d N/A 3.543 in | L N/A 3.543 in | Major Dia - B N/A 4.325 | Threads No. per Inch N/A 12 | G N/A 0.591 in | A N/A 3.95 in | F N/A 0.115 in |
CAD
N/A
|
| SK 11022 X 100 MM | d N/A 3.937 in | L N/A 2.559 in | Major Dia - B N/A 4.778 | Threads No. per Inch N/A 12 | G N/A 0.433 in | A N/A 4.344 in | F N/A 0.115 in |
CAD
N/A
|
| SK 11023 X 100 MM | d N/A 3.937 in | L N/A 3.858 in | Major Dia - B N/A 4.778 | Threads No. per Inch N/A 12 | G N/A 0.63 in | A N/A 4.344 in | F N/A 0.115 in |
CAD
N/A
|
| SK 12022 X 110 MM | d N/A 4.331 in | L N/A 2.835 in | Major Dia - B N/A 5.185 | Threads No. per Inch N/A 12 | G N/A 0.472 in | A N/A 4.737 in | F N/A 0.115 in |
CAD
N/A
|
| SK 12023 X 110 MM | d N/A 4.331 in | L N/A 4.134 in | Major Dia - B N/A 5.185 | Threads No. per Inch N/A 12 | G N/A 0.669 in | A N/A 4.738 in | F N/A 0.115 in |
CAD
N/A
|
| SK 13022 X 115 MM | d N/A 4.528 in | L N/A 3.071 in | Major Dia - B N/A 5.622 | Threads No. per Inch N/A 12 | G N/A 0.472 in | A N/A 5.131 in | F N/A 0.115 in |
CAD
N/A
|
| SK 13023 X 115 MM | d N/A 4.528 in | L N/A 4.528 in | Major Dia - B N/A 5.622 | Threads No. per Inch N/A 12 | G N/A 0.748 in | A N/A 5.131 in | F N/A 0.115 in |
CAD
N/A
|
| SK 14022 X 125 MM | d N/A 4.921 in | L N/A 3.228 in | Major Dia - B N/A 6.097 | Threads No. per Inch N/A 8 | G N/A 0.512 in | A N/A 5.528 in | F N/A 0.115 in |
CAD
N/A
|
| SK 14023 X 125 MM | d N/A 4.921 in | L N/A 4.921 in | Major Dia - B N/A 6.097 | Threads No. per Inch N/A 8 | G N/A 0.787 in | A N/A 5.528 in | F N/A 0.115 in |
CAD
N/A
|
1 2