Part Number |
Diameter d |
B2 |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
---|---|---|---|---|---|---|---|
SNW-24 x 4 3/16 | Diameter d N/A 4.1875 in | B2 N/A 3.456 in | Bearing Number N/A 22224K | Sleeve N/A S-24 | Locknut N/A AN 24 | Lockwasher and Lockplates N/A W 24 |
CAD
N/A ![]() |
SNW-3024 x 4 3/16 | Diameter d N/A 4.1875 in | B2 N/A 2.937 in | Bearing Number N/A 23024K | Sleeve N/A S-3024 | Locknut N/A N 024 | Lockwasher and Lockplates N/A W 024 |
CAD
N/A ![]() |
SNW-124 x 4 3/16 | Diameter d N/A 4.1875 in | B2 N/A 4.638 in | Bearing Number N/A 22324K, 23224K | Sleeve N/A S-124 | Locknut N/A AN 24 | Lockwasher and Lockplates N/A W 24 |
CAD
N/A ![]() |
SNW-3124 x 4 3/16 | Diameter d N/A 4.1875 in | B2 N/A 3.456 in | Bearing Number N/A 23124K | Sleeve N/A S-24 | Locknut N/A N 024 | Lockwasher and Lockplates N/A W 024 |
CAD
N/A ![]() |
SNW-24 x 4 1/4 | Diameter d N/A 4.25 in | B2 N/A 3.456 in | Bearing Number N/A 22224K | Sleeve N/A S-24 x 4 1/4 | Locknut N/A AN 24 | Lockwasher and Lockplates N/A W 24 |
CAD
N/A ![]() |
SNW-3024 x 4 1/4 | Diameter d N/A 4.25 in | B2 N/A 2.937 in | Bearing Number N/A 23024K | Sleeve N/A S-3024 x 4 1/4 | Locknut N/A N 024 | Lockwasher and Lockplates N/A W 024 |
CAD
N/A ![]() |
SNW-124 x 4 1/4 | Diameter d N/A 4.25 in | B2 N/A 4.638 in | Bearing Number N/A 22324K, 23224K | Sleeve N/A S-124 x 4 1/4 | Locknut N/A AN 24 | Lockwasher and Lockplates N/A W 24 |
CAD
N/A ![]() |
SNW-26 x 4 5/16 | Diameter d N/A 4.3125 in | B2 N/A 3.752 in | Bearing Number N/A 22226K | Sleeve N/A S-26 x 4 5/16 | Locknut N/A AN 26 | Lockwasher and Lockplates N/A W 26 |
CAD
N/A ![]() |
SNW-3026 x 4 5/16 | Diameter d N/A 4.3125 in | B2 N/A 3.227 in | Bearing Number N/A 23026K | Sleeve N/A S-3026 x 4 5/16 | Locknut N/A N 026 | Lockwasher and Lockplates N/A W 026 |
CAD
N/A ![]() |
SNW-126 x 4 5/16 | Diameter d N/A 4.3125 in | B2 N/A 4.972 in | Bearing Number N/A 22326K, 23226K | Sleeve N/A S-126 x 4 5/16 | Locknut N/A AN 26 | Lockwasher and Lockplates N/A W 26 |
CAD
N/A ![]() |
SNW-26 x 4 3/8 | Diameter d N/A 4.375 in | B2 N/A 3.752 in | Bearing Number N/A 22226K | Sleeve N/A S-26 x 4 3/8 | Locknut N/A AN 26 | Lockwasher and Lockplates N/A W 26 |
CAD
N/A ![]() |
SNW-3026 x 4 3/8 | Diameter d N/A 4.375 in | B2 N/A 3.227 in | Bearing Number N/A 23026K | Sleeve N/A S-3026 x 4 3/8 | Locknut N/A N 026 | Lockwasher and Lockplates N/A W 026 |
CAD
N/A ![]() |
SNW-126 x 4 3/8 | Diameter d N/A 4.375 in | B2 N/A 4.972 in | Bearing Number N/A 22326K, 23226K | Sleeve N/A S-126 x 4 3/8 | Locknut N/A AN 26 | Lockwasher and Lockplates N/A W 26 |
CAD
N/A ![]() |
SNW-26 x 4 7/16 | Diameter d N/A 4.4375 in | B2 N/A 3.752 in | Bearing Number N/A 22226K | Sleeve N/A S-26 | Locknut N/A AN 26 | Lockwasher and Lockplates N/A W 26 |
CAD
N/A ![]() |
SNW-3026 x 4 7/16 | Diameter d N/A 4.4375 in | B2 N/A 3.227 in | Bearing Number N/A 23026K | Sleeve N/A S-3026 | Locknut N/A N 026 | Lockwasher and Lockplates N/A W 026 |
CAD
N/A ![]() |
SNW-126 x 4 7/16 | Diameter d N/A 4.4375 in | B2 N/A 4.972 in | Bearing Number N/A 22326K, 23226K | Sleeve N/A S-126 | Locknut N/A AN 26 | Lockwasher and Lockplates N/A W 26 |
CAD
N/A ![]() |
SNW-3126 x 4 7/16 | Diameter d N/A 4.4375 in | B2 N/A 3.752 in | Bearing Number N/A 23126K | Sleeve N/A S-26 | Locknut N/A N 026 | Lockwasher and Lockplates N/A W 026 |
CAD
N/A ![]() |
SNW-26 x 4 1/2 | Diameter d N/A 4.5 in | B2 N/A 3.752 in | Bearing Number N/A 22226K | Sleeve N/A S-26 x 4 1/2 | Locknut N/A AN 26 | Lockwasher and Lockplates N/A W 26 |
CAD
N/A ![]() |
SNW-3026 x 4 1/2 | Diameter d N/A 4.5 in | B2 N/A 3.227 in | Bearing Number N/A 23026K | Sleeve N/A S-3026 x 4 1/2 | Locknut N/A N 026 | Lockwasher and Lockplates N/A W 026 |
CAD
N/A ![]() |
SNW-126 x 4 1/2 | Diameter d N/A 4.5 in | B2 N/A 4.972 in | Bearing Number N/A 22326K, 23226K | Sleeve N/A S-126 x 4 1/2 | Locknut N/A AN 26 | Lockwasher and Lockplates N/A W 26 |
CAD
N/A ![]() |
SNW-126 x 4 9/16 | Diameter d N/A 4.5625 in | B2 N/A 4.972 in | Bearing Number N/A 22326K, 23226K | Sleeve N/A S-126 x 4 9/16 | Locknut N/A AN 26 | Lockwasher and Lockplates N/A W 26 |
CAD
N/A ![]() |
SNW-28 x 4 13/16 | Diameter d N/A 4.8125 in | B2 N/A 3.971 in | Bearing Number N/A 22228K | Sleeve N/A S-28 x 4 13/16 | Locknut N/A AN 28 | Lockwasher and Lockplates N/A W 28 |
CAD
N/A ![]() |
SNW-3028 x 4 13/16 | Diameter d N/A 4.8125 in | B2 N/A 3.3 in | Bearing Number N/A 23028K | Sleeve N/A S-3028 x 4 13/16 | Locknut N/A N 028 | Lockwasher and Lockplates N/A W 028 |
CAD
N/A ![]() |
SNW-128 x 4 13/16 | Diameter d N/A 4.8125 in | B2 N/A 5.313 in | Bearing Number N/A 22328K, 23228K | Sleeve N/A S-128 x 4 13/16 | Locknut N/A AN 28 | Lockwasher and Lockplates N/A W 28 |
CAD
N/A ![]() |
SNW-28 x 4 7/8 | Diameter d N/A 4.875 in | B2 N/A 3.971 in | Bearing Number N/A 22228K | Sleeve N/A S-28 x 4 7/8 | Locknut N/A AN 28 | Lockwasher and Lockplates N/A W 28 |
CAD
N/A ![]() |