Part Number |
Diameter d |
B2 |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
---|---|---|---|---|---|---|---|
SNW-3028 x 4 7/8 | Diameter d N/A 4.875 in | B2 N/A 3.3 in | Bearing Number N/A 23028K | Sleeve N/A S-3028 x 4 7/8 | Locknut N/A N 028 | Lockwasher and Lockplates N/A W 028 |
CAD
N/A ![]() |
SNW-128 x 4 7/8 | Diameter d N/A 4.875 in | B2 N/A 5.313 in | Bearing Number N/A 22328K, 23228K | Sleeve N/A S-128 x 4 7/8 | Locknut N/A AN 28 | Lockwasher and Lockplates N/A W 28 |
CAD
N/A ![]() |
SNW-28 x 4 15/16 | Diameter d N/A 4.9375 in | B2 N/A 3.971 in | Bearing Number N/A 22228K | Sleeve N/A S-28 | Locknut N/A AN 28 | Lockwasher and Lockplates N/A W 28 |
CAD
N/A ![]() |
SNW-3028 x 4 15/16 | Diameter d N/A 4.9375 in | B2 N/A 3.3 in | Bearing Number N/A 23028K | Sleeve N/A S-3028 | Locknut N/A N 028 | Lockwasher and Lockplates N/A W 028 |
CAD
N/A ![]() |
SNW-128 x 4 15/16 | Diameter d N/A 4.9375 in | B2 N/A 5.313 in | Bearing Number N/A 22328K, 23228K | Sleeve N/A S-128 | Locknut N/A AN 28 | Lockwasher and Lockplates N/A W 28 |
CAD
N/A ![]() |
SNW-3128 x 4 15/16 | Diameter d N/A 4.9375 in | B2 N/A 3.971 in | Bearing Number N/A 23128K | Sleeve N/A S-28 | Locknut N/A N 028 | Lockwasher and Lockplates N/A W 028 |
CAD
N/A ![]() |
SNW-28 x 5 | Diameter d N/A 5 in | B2 N/A 3.971 in | Bearing Number N/A 22228K | Sleeve N/A S-28 x 5 | Locknut N/A AN 28 | Lockwasher and Lockplates N/A W 28 |
CAD
N/A ![]() |
SNW-128 x 5 | Diameter d N/A 5 in | B2 N/A 5.313 in | Bearing Number N/A 22328K, 23228K | Sleeve N/A S-128 x 5 | Locknut N/A AN 28 | Lockwasher and Lockplates N/A W 28 |
CAD
N/A ![]() |
SNW-30 x 5 1/8 | Diameter d N/A 5.125 in | B2 N/A 4.231 in | Bearing Number N/A 22230K | Sleeve N/A S-30 x 5 1/8 | Locknut N/A AN 30 | Lockwasher and Lockplates N/A W 30 |
CAD
N/A ![]() |
SNW-3030 x 5 1/8 | Diameter d N/A 5.125 in | B2 N/A 3.482 in | Bearing Number N/A 23030K | Sleeve N/A S-3030 x 5 1/8 | Locknut N/A N 030 | Lockwasher and Lockplates N/A W 030 |
CAD
N/A ![]() |
SNW-130 x 5 1/8 | Diameter d N/A 5.125 in | B2 N/A 5.611 in | Bearing Number N/A 22330K, 23230K | Sleeve N/A S-130 x 5 1/8 | Locknut N/A AN 30 | Lockwasher and Lockplates N/A W 30 |
CAD
N/A ![]() |
SNW-30 x 5 3/16 | Diameter d N/A 5.1875 in | B2 N/A 4.231 in | Bearing Number N/A 22230K | Sleeve N/A S-30 | Locknut N/A AN 30 | Lockwasher and Lockplates N/A W 30 |
CAD
N/A ![]() |
SNW-3030 x 5 3/16 | Diameter d N/A 5.1875 in | B2 N/A 3.482 in | Bearing Number N/A 23030K | Sleeve N/A S-3030 | Locknut N/A N 030 | Lockwasher and Lockplates N/A W 030 |
CAD
N/A ![]() |
SNW-130 x 5 3/16 | Diameter d N/A 5.1875 in | B2 N/A 5.611 in | Bearing Number N/A 22330K, 23230K | Sleeve N/A S-130 | Locknut N/A AN 30 | Lockwasher and Lockplates N/A W 30 |
CAD
N/A ![]() |
SNW-3130 x 5 3/16 | Diameter d N/A 5.1875 in | B2 N/A 4.231 in | Bearing Number N/A 23130K | Sleeve N/A S-30 | Locknut N/A N 030 | Lockwasher and Lockplates N/A W 030 |
CAD
N/A ![]() |
SNW-30 x 5 1/4 | Diameter d N/A 5.25 in | B2 N/A 4.231 in | Bearing Number N/A 22230K | Sleeve N/A S-30 x 5 1/4 | Locknut N/A AN 30 | Lockwasher and Lockplates N/A W 30 |
CAD
N/A ![]() |
SNW-3030 x 5 1/4 | Diameter d N/A 5.25 in | B2 N/A 3.482 in | Bearing Number N/A 23030K | Sleeve N/A S-3030 x 5 1/4 | Locknut N/A N 030 | Lockwasher and Lockplates N/A W 030 |
CAD
N/A ![]() |
SNW-130 x 5 1/4 | Diameter d N/A 5.25 in | B2 N/A 5.611 in | Bearing Number N/A 22330K, 23230K | Sleeve N/A S-130 x 5 1/4 | Locknut N/A AN 30 | Lockwasher and Lockplates N/A W 30 |
CAD
N/A ![]() |
SNW-130 x 5 5/16 | Diameter d N/A 5.3125 in | B2 N/A 5.611 in | Bearing Number N/A 22330K, 23230K | Sleeve N/A S-130 x 5 5/16 | Locknut N/A AN 30 | Lockwasher and Lockplates N/A W 30 |
CAD
N/A ![]() |
SNW-32 x 5 3/8 | Diameter d N/A 5.375 in | B2 N/A 4.568 in | Bearing Number N/A 22232K | Sleeve N/A S-32 x 5 3/8 | Locknut N/A AN 32 | Lockwasher and Lockplates N/A W 32 |
CAD
N/A ![]() |
SNW-3032 x 5 3/8 | Diameter d N/A 5.375 in | B2 N/A 3.701 in | Bearing Number N/A 23032K | Sleeve N/A S-3032 x 5 3/8 | Locknut N/A N 032 | Lockwasher and Lockplates N/A W 032 |
CAD
N/A ![]() |
SNW-130 x 5 3/8 | Diameter d N/A 5.375 in | B2 N/A 5.611 in | Bearing Number N/A 22330K, 23230K | Sleeve N/A S-130 x 5 3/8 | Locknut N/A AN 30 | Lockwasher and Lockplates N/A W 30 |
CAD
N/A ![]() |
SNW-132 x 5 3/8 | Diameter d N/A 5.375 in | B2 N/A 5.9 in | Bearing Number N/A 22332K, 23232K | Sleeve N/A S-132 x 5 3/8 | Locknut N/A AN 32 | Lockwasher and Lockplates N/A W 32 |
CAD
N/A ![]() |
SNW-32 x 5 7/16 | Diameter d N/A 5.4375 in | B2 N/A 4.568 in | Bearing Number N/A 22232K | Sleeve N/A S-32 | Locknut N/A AN 32 | Lockwasher and Lockplates N/A W 32 |
CAD
N/A ![]() |
SNW-3032 x 5 7/16 | Diameter d N/A 5.4375 in | B2 N/A 6.512 in | Bearing Number N/A 23032K | Sleeve N/A S-3032 | Locknut N/A N 032 | Lockwasher and Lockplates N/A W 032 |
CAD
N/A ![]() |