Batch CAD Cart (0)
  • Cart is empty
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
151 - 175 of 294 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Diameter d (in)

Part Number

Diameter d

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

Sort by
N/A 6.4375 in N/A 5.028 in N/A 23136K N/A S-36 N/A N 036 N/A W 036 N/A CAD
N/A 6.5 in N/A 5.028 in N/A 22236K N/A S-36 x 6 1/2 N/A AN 36 N/A W 36 N/A CAD
N/A 6.5 in N/A 4.327 in N/A 23036K N/A S-3036 x 6 1/2 N/A N 036 N/A W 036 N/A CAD
N/A 6.8125 in N/A 5.251 in N/A 22238K N/A S-38 x 6 13/16 N/A AN 38 N/A W 38 N/A CAD
N/A 6.8125 in N/A 4.402 in N/A 23038K N/A S-3038 x 6 13/16 N/A N 038 N/A W 038 N/A CAD
N/A 6.8125 in N/A 6.748 in N/A 22338K, 23238K N/A S-138 x 6 13/16 N/A AN 38 N/A W 38 N/A CAD
N/A 6.875 in N/A 5.251 in N/A 22238K N/A S-38 x 6 7/8 N/A AN 38 N/A W 38 N/A CAD
N/A 6.875 in N/A 4.402 in N/A 23038K N/A S-3038 x 6 7/8 N/A N 038 N/A W 038 N/A CAD
N/A 6.875 in N/A 6.748 in N/A 22338K, 23238K N/A S-138 x 6 7/8 N/A AN 38 N/A W 38 N/A CAD
N/A 6.9375 in N/A 5.251 in N/A 22238K N/A S-38 N/A AN 38 N/A W 38 N/A CAD
N/A 6.9375 in N/A 4.402 in N/A 23038K N/A S-3038 N/A N 038 N/A W 038 N/A CAD
N/A 6.9375 in N/A 6.748 in N/A 22338K, 23238K N/A S-138 N/A AN 38 N/A W 38 N/A CAD
N/A 6.9375 in N/A 5.251 in N/A 23138K N/A S-38 N/A N 038 N/A W 038 N/A CAD
N/A 7 in N/A 5.251 in N/A 22238K N/A S-38 x 7 N/A AN 38 N/A W 38 N/A CAD
N/A 7 in N/A 4.402 in N/A 23038K N/A S-3038 x 7 N/A N 038 N/A W 038 N/A CAD
N/A 7 in N/A 6.748 in N/A 22338K, 23238K N/A S-138 x 7 N/A AN 38 N/A W 38 N/A CAD
N/A 7.125 in N/A 5.474 in N/A 22240K N/A S-40 x 7 1/8 N/A AN 40 N/A W 40 N/A CAD
N/A 7.125 in N/A 4.7 in N/A 23040K N/A S-3040 x 7 1/8 N/A N 040 N/A W 040 N/A CAD
N/A 7.125 in N/A 7.085 in N/A 22340K, 23240K N/A S-140 x 7 1/8 N/A AN 40 N/A W 40 N/A CAD
N/A 7.1875 in N/A 5.474 in N/A 22240K N/A S-40 N/A AN 40 N/A W 40 N/A CAD
N/A 7.1875 in N/A 4.7 in N/A 23040K N/A S-3040 N/A N 040 N/A W 040 N/A CAD
N/A 7.1875 in N/A 7.085 in N/A 22340K, 23240K N/A S-140 N/A AN 40 N/A W 40 N/A CAD
N/A 7.1875 in N/A 5.474 in N/A 23140K N/A S-40 N/A N 040 N/A W 040 N/A CAD
N/A 7.25 in N/A 5.474 in N/A 22240K N/A S-40 x 7 1/4 N/A AN 40 N/A W 40 N/A CAD
N/A 7.25 in N/A 4.7 in N/A 23040K N/A S-3040 x 7 1/4 N/A N 040 N/A W 040 N/A CAD
151 - 175 of 294 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »