Part Number |
Diameter d |
B2 |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SNP-3280 x 15 | Diameter d N/A 15 in | B2 N/A 12.654 in | Bearing Number N/A 23280K | Sleeve N/A S-3280 | Locknut N/A N 080 | Lockwasher and Lockplates N/A P 80 |
CAD
N/A ![]() |
SNP-3284 x 15 3/4 | Diameter d N/A 15 3/4 in | B2 N/A 13.292 in | Bearing Number N/A 23284K | Sleeve N/A S-3284 | Locknut N/A N 084 | Lockwasher and Lockplates N/A P 84 |
CAD
N/A ![]() |
SNP-3288 x 16 1/2 | Diameter d N/A 16 1/2 in | B2 N/A 13.943 in | Bearing Number N/A 23288K | Sleeve N/A S-3288 | Locknut N/A N 088 | Lockwasher and Lockplates N/A P 88 |
CAD
N/A ![]() |
SNP-3292 x 16 15/16 | Diameter d N/A 16 15/16 in | B2 N/A 14.573 in | Bearing Number N/A 23292K | Sleeve N/A S-3292 | Locknut N/A N 092 | Lockwasher and Lockplates N/A P 92 |
CAD
N/A ![]() |
SNP-3296 x 17 15/16 | Diameter d N/A 17 15/16 in | B2 N/A 15.155 in | Bearing Number N/A 23296K | Sleeve N/A S-3296 | Locknut N/A N 096 | Lockwasher and Lockplates N/A P 96 |
CAD
N/A ![]() |
SNP-48 x 8 15/16 | Diameter d N/A 8 15/16 in | B2 N/A 6.628 in | Bearing Number N/A 22248K | Sleeve N/A S-48 x 8 15/16 | Locknut N/A N 048 | Lockwasher and Lockplates N/A P 48 |
CAD
N/A ![]() |
SNP-48 x 8 7/16 | Diameter d N/A 8.4375 in | B2 N/A 6.628 in | Bearing Number N/A 22248K | Sleeve N/A S-48 | Locknut N/A N 048 | Lockwasher and Lockplates N/A P 48 |
CAD
N/A ![]() |
SNP-52 x 9 7/16 | Diameter d N/A 9 7/16 in | B2 N/A 7.583 in | Bearing Number N/A 22252K | Sleeve N/A S-52 | Locknut N/A N 052 | Lockwasher and Lockplates N/A P 52 |
CAD
N/A ![]() |
SNW-07 x 1 3/16 | Diameter d N/A 1.1875 in | B2 N/A 1.449 in | Bearing Number N/A 22207K | Sleeve N/A S-07 | Locknut N/A N 07 | Lockwasher and Lockplates N/A W 07 |
CAD
N/A ![]() |
SNW-08 x 1 5/16 | Diameter d N/A 1 5/16 in | B2 N/A 1.494 in | Bearing Number N/A 22208K | Sleeve N/A S-08 | Locknut N/A N 08 | Lockwasher and Lockplates N/A W 08 |
CAD
N/A ![]() |
SNW-09 x 1 1/2 | Diameter d N/A 1.5 in | B2 N/A 1.574 in | Bearing Number N/A 22209K | Sleeve N/A S-09 x 1 1/2 | Locknut N/A N 09 | Lockwasher and Lockplates N/A W 09 |
CAD
N/A ![]() |
SNW-09 x 1 3/8 | Diameter d N/A 1.375 in | B2 N/A 1.574 in | Bearing Number N/A 22208K | Sleeve N/A S-09 x 1 3/8 | Locknut N/A N 09 | Lockwasher and Lockplates N/A W 09 |
CAD
N/A ![]() |
SNW-09 x 1 7/16 | Diameter d N/A 1.4375 in | B2 N/A 1.574 in | Bearing Number N/A 22209K | Sleeve N/A S-09 | Locknut N/A N 09 | Lockwasher and Lockplates N/A W 09 |
CAD
N/A ![]() |
SNW-10 x 1 11/16 | Diameter d N/A 1.6875 in | B2 N/A 1.755 in | Bearing Number N/A 22210K | Sleeve N/A S-10 | Locknut N/A N 10 | Lockwasher and Lockplates N/A W 10 |
CAD
N/A ![]() |
SNW-10 x 1 3/4 | Diameter d N/A 1.75 in | B2 N/A 1.755 in | Bearing Number N/A 22210K | Sleeve N/A S-10 x 1 3/4 | Locknut N/A N 10 | Lockwasher and Lockplates N/A W 10 |
CAD
N/A ![]() |
SNW-10 x 1 5/8 | Diameter d N/A 1.625 in | B2 N/A 1.755 in | Bearing Number N/A 22210K | Sleeve N/A S-10 x 1 5/8 | Locknut N/A N 10 | Lockwasher and Lockplates N/A W 10 |
CAD
N/A ![]() |
SNW-108 x 1 5/16 | Diameter d N/A 1 5/16 in | B2 N/A 2.005 in | Bearing Number N/A 22308K | Sleeve N/A S-108 | Locknut N/A N 08 | Lockwasher and Lockplates N/A W 08 |
CAD
N/A ![]() |
SNW-109 x 1 7/16 | Diameter d N/A 1.4375 in | B2 N/A 2.123 in | Bearing Number N/A 22309K | Sleeve N/A S-109 | Locknut N/A N 09 | Lockwasher and Lockplates N/A W 09 |
CAD
N/A ![]() |
SNW-11 x 1 15/16 | Diameter d N/A 1.9375 in | B2 N/A 1.835 in | Bearing Number N/A 22211K | Sleeve N/A S-11 | Locknut N/A N 11 | Lockwasher and Lockplates N/A W 11 |
CAD
N/A ![]() |
SNW-11 x 1 7/8 | Diameter d N/A 1.875 in | B2 N/A 1.835 in | Bearing Number N/A 22211K | Sleeve N/A S-11 x 1 7/8 | Locknut N/A N 11 | Lockwasher and Lockplates N/A W 11 |
CAD
N/A ![]() |
SNW-11 x 2 | Diameter d N/A 2 in | B2 N/A 1.835 in | Bearing Number N/A 22211K | Sleeve N/A S-11 x 2 | Locknut N/A N 11 | Lockwasher and Lockplates N/A W 11 |
CAD
N/A ![]() |
SNW-110 x 1 11/16 | Diameter d N/A 1.6875 in | B2 N/A 2.384 in | Bearing Number N/A 22310K | Sleeve N/A S-110 | Locknut N/A N 10 | Lockwasher and Lockplates N/A W 10 |
CAD
N/A ![]() |
SNW-111 x 1 15/16 | Diameter d N/A 1.9375 in | B2 N/A 2.506 in | Bearing Number N/A 22311K | Sleeve N/A S-111 | Locknut N/A N 11 | Lockwasher and Lockplates N/A W 11 |
CAD
N/A ![]() |
SNW-112 x 2 1/16 | Diameter d N/A 2.0625 in | B2 N/A 2.649 in | Bearing Number N/A 22312K | Sleeve N/A S-112 | Locknut N/A N 12 | Lockwasher and Lockplates N/A W 12 |
CAD
N/A ![]() |
SNW-113 x 2 3/16 | Diameter d N/A 2.1875 in | B2 N/A 2.761 in | Bearing Number N/A 22313K | Sleeve N/A S-113 | Locknut N/A N 13 | Lockwasher and Lockplates N/A W 13 |
CAD
N/A ![]() |