Batch CAD Cart (0)
  • Cart is empty
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
26 - 50 of 294 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Diameter d (in)

Part Number

Diameter d

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

Sort by
N/A 2.8125 in N/A 2.476 in N/A 22217K N/A S-17 x 2 13/16 N/A AN 17 N/A W 17 N/A CAD
N/A 2.875 in N/A 2.476 in N/A 22217K N/A S-17 x 2 7/8 N/A AN 17 N/A W 17 N/A CAD
N/A 2.9375 in N/A 2.476 in N/A 22217K N/A S-17 N/A AN 17 N/A W 17 N/A CAD
N/A 3 in N/A 2.476 in N/A 22217K N/A S-17 x 3 N/A AN 17 N/A W 17 N/A CAD
N/A 1.9375 in N/A 2.506 in N/A 22311K N/A S-111 N/A N 11 N/A W 11 N/A CAD
N/A 3.0625 in N/A 2.636 in N/A 22218K N/A S-18 x 3 1/16 N/A AN 18 N/A W 18 N/A CAD
N/A 3.125 in N/A 2.636 in N/A 22218K N/A S-18 x 3 1/8 N/A AN 18 N/A W 18 N/A CAD
N/A 3.1875 in N/A 2.636 in N/A 22218K N/A S-18 N/A AN 18 N/A W 18 N/A CAD
N/A 3.25 in N/A 2.636 in N/A 22218K N/A S-18 x 3 1/4 N/A AN 18 N/A W 18 N/A CAD
N/A 2.0625 in N/A 2.649 in N/A 22312K N/A S-112 N/A N 12 N/A W 12 N/A CAD
N/A 2.1875 in N/A 2.761 in N/A 22313K N/A S-113 N/A N 13 N/A W 13 N/A CAD
N/A 3.3125 in N/A 2.8 in N/A 22219K N/A S-19 N/A AN 19 N/A W 19 N/A CAD
N/A 3.375 in N/A 2.859 in N/A 22219K N/A S-20 x 3 3/8 N/A AN 19 N/A W 19 N/A CAD
N/A 3.4375 in N/A 2.859 in N/A 22220K N/A S-20 N/A AN 20 N/A W 20 N/A CAD
N/A 3.5 in N/A 2.859 in N/A 22220K N/A S-20 x 3 1/2 N/A AN 20 N/A W 20 N/A CAD
N/A 2.3125 in N/A 2.935 in N/A 22314K N/A S-114 N/A N 14 N/A W 14 N/A CAD
N/A 4.0625 in N/A 2.937 in N/A 23024K N/A S-3024 x 4 1/16 N/A N 024 N/A W 024 N/A CAD
N/A 4.125 in N/A 2.937 in N/A 23024K N/A S-3024 x 4 1/8 N/A N 024 N/A W 024 N/A CAD
N/A 4.1875 in N/A 2.937 in N/A 23024K N/A S-3024 N/A N 024 N/A W 024 N/A CAD
N/A 4.25 in N/A 2.937 in N/A 23024K N/A S-3024 x 4 1/4 N/A N 024 N/A W 024 N/A CAD
N/A 2.375 in N/A 3.074 in N/A 22314K N/A S-115 x 2 3/8 N/A AN 15 N/A W 15 N/A CAD
N/A 2.5 in N/A 3.074 in N/A 22315K N/A S-115 x 2 1/2 N/A AN 15 N/A W 15 N/A CAD
N/A 2.4375 in N/A 3.074 in N/A 22315K N/A S-115 N/A AN 15 N/A W 15 N/A CAD
N/A 2.75 in N/A 3.194 in N/A 22316K N/A S-116 x 2 3/4 N/A AN 16 N/A W 16 N/A CAD
N/A 2.6875 in N/A 3.194 in N/A 22316K N/A S-116 N/A AN 16 N/A W 16 N/A CAD
26 - 50 of 294 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »