Batch CAD Cart (0)
  • Cart is empty
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
51 - 75 of 294 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Diameter d (in)

Part Number

Diameter d

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

Sort by
N/A 2.625 in N/A 3.194 in N/A 22316K N/A S-116 x 2 5/8 N/A AN 16 N/A W 16 N/A CAD
N/A 3.875 in N/A 3.196 in N/A 22222K N/A S-22 x 3 7/8 N/A AN 22 N/A W 22 N/A CAD
N/A 3.9375 in N/A 3.196 in N/A 22222K N/A S-22 N/A AN 22 N/A W 22 N/A CAD
N/A 3.9375 in N/A 3.196 in N/A 23122K N/A S-22 N/A N 022 N/A W 022 N/A CAD
N/A 4 in N/A 3.196 in N/A 22222K N/A S-22 x 4 N/A AN 22 N/A W 22 N/A CAD
N/A 3.8125 in N/A 3.196 in N/A 22222K N/A S-22 x 3 13/16 N/A AN 22 N/A W 22 N/A CAD
N/A 4.3125 in N/A 3.227 in N/A 23026K N/A S-3026 x 4 5/16 N/A N 026 N/A W 026 N/A CAD
N/A 4.375 in N/A 3.227 in N/A 23026K N/A S-3026 x 4 3/8 N/A N 026 N/A W 026 N/A CAD
N/A 4.4375 in N/A 3.227 in N/A 23026K N/A S-3026 N/A N 026 N/A W 026 N/A CAD
N/A 4.5 in N/A 3.227 in N/A 23026K N/A S-3026 x 4 1/2 N/A N 026 N/A W 026 N/A CAD
N/A 4.8125 in N/A 3.3 in N/A 23028K N/A S-3028 x 4 13/16 N/A N 028 N/A W 028 N/A CAD
N/A 4.875 in N/A 3.3 in N/A 23028K N/A S-3028 x 4 7/8 N/A N 028 N/A W 028 N/A CAD
N/A 4.9375 in N/A 3.3 in N/A 23028K N/A S-3028 N/A N 028 N/A W 028 N/A CAD
N/A 3 in N/A 3.302 in N/A 22317K N/A S-117 x 3 N/A AN 17 N/A W 17 N/A CAD
N/A 2.9375 in N/A 3.302 in N/A 22317K N/A S-117 N/A AN 17 N/A W 17 N/A CAD
N/A 2.875 in N/A 3.302 in N/A 22317K N/A S-117 x 2 7/8 N/A AN 17 N/A W 17 N/A CAD
N/A 2.8125 in N/A 3.302 in N/A 22317K N/A S-117 x 2 13/16 N/A AN 17 N/A W 17 N/A CAD
N/A 4.0625 in N/A 3.456 in N/A 22224K N/A S-24 x 4 1/16 N/A AN 24 N/A W 24 N/A CAD
N/A 4.125 in N/A 3.456 in N/A 22224K N/A S-24 x 4 1/8 N/A AN 24 N/A W 24 N/A CAD
N/A 4.1875 in N/A 3.456 in N/A 22224K N/A S-24 N/A AN 24 N/A W 24 N/A CAD
N/A 4.1875 in N/A 3.456 in N/A 23124K N/A S-24 N/A N 024 N/A W 024 N/A CAD
N/A 4.25 in N/A 3.456 in N/A 22224K N/A S-24 x 4 1/4 N/A AN 24 N/A W 24 N/A CAD
N/A 5.125 in N/A 3.482 in N/A 23030K N/A S-3030 x 5 1/8 N/A N 030 N/A W 030 N/A CAD
N/A 5.1875 in N/A 3.482 in N/A 23030K N/A S-3030 N/A N 030 N/A W 030 N/A CAD
N/A 5.25 in N/A 3.482 in N/A 23030K N/A S-3030 x 5 1/4 N/A N 030 N/A W 030 N/A CAD
51 - 75 of 294 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »