Batch CAD Cart (0)
  • Cart is empty
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
101 - 125 of 294 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Diameter d (in)

Part Number

Diameter d

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

Sort by
N/A 5.125 in N/A 4.231 in N/A 22230K N/A S-30 x 5 1/8 N/A AN 30 N/A W 30 N/A CAD
N/A 5.1875 in N/A 4.231 in N/A 23130K N/A S-30 N/A N 030 N/A W 030 N/A CAD
N/A 5.25 in N/A 4.231 in N/A 22230K N/A S-30 x 5 1/4 N/A AN 30 N/A W 30 N/A CAD
N/A 5.1875 in N/A 4.231 in N/A 22230K N/A S-30 N/A AN 30 N/A W 30 N/A CAD
N/A 6.3125 in N/A 4.327 in N/A 23036K N/A S-3036 x 6 5/16 N/A N 036 N/A W 036 N/A CAD
N/A 6.375 in N/A 4.327 in N/A 23036K N/A S-3036 x 6 3/8 N/A N 036 N/A W 036 N/A CAD
N/A 6.4375 in N/A 4.327 in N/A 23036K N/A S-3036 N/A N 036 N/A W 036 N/A CAD
N/A 6.5 in N/A 4.327 in N/A 23036K N/A S-3036 x 6 1/2 N/A N 036 N/A W 036 N/A CAD
N/A 3.375 in N/A 4.338 in N/A 22322K, 23222K N/A S-122 x 3 3/8 N/A AN 22 N/A W 22 N/A CAD
N/A 3.8125 in N/A 4.338 in N/A 22322K, 23222K N/A S-122 x 3 13/16 N/A AN 22 N/A W 22 N/A CAD
N/A 4 in N/A 4.338 in N/A 22322K, 23222K N/A S-122 x 4 N/A AN 22 N/A W 22 N/A CAD
N/A 3.9375 in N/A 4.338 in N/A 22322K, 23222K N/A S-122 N/A AN 22 N/A W 22 N/A CAD
N/A 6.8125 in N/A 4.402 in N/A 23038K N/A S-3038 x 6 13/16 N/A N 038 N/A W 038 N/A CAD
N/A 6.875 in N/A 4.402 in N/A 23038K N/A S-3038 x 6 7/8 N/A N 038 N/A W 038 N/A CAD
N/A 6.9375 in N/A 4.402 in N/A 23038K N/A S-3038 N/A N 038 N/A W 038 N/A CAD
N/A 7 in N/A 4.402 in N/A 23038K N/A S-3038 x 7 N/A N 038 N/A W 038 N/A CAD
N/A 5.375 in N/A 4.568 in N/A 22232K N/A S-32 x 5 3/8 N/A AN 32 N/A W 32 N/A CAD
N/A 5.4375 in N/A 4.568 in N/A 22232K N/A S-32 N/A AN 32 N/A W 32 N/A CAD
N/A 5.4375 in N/A 4.568 in N/A 23132K N/A S-32 N/A N 032 N/A W 032 N/A CAD
N/A 5.5 in N/A 4.568 in N/A 22232K N/A S-32 x 5 1/2 N/A AN 32 N/A W 32 N/A CAD
N/A 4.25 in N/A 4.638 in N/A 22324K, 23224K N/A S-124 x 4 1/4 N/A AN 24 N/A W 24 N/A CAD
N/A 4.1875 in N/A 4.638 in N/A 22324K, 23224K N/A S-124 N/A AN 24 N/A W 24 N/A CAD
N/A 4.125 in N/A 4.638 in N/A 22324K, 23224K N/A S-124 x 4 1/8 N/A AN 24 N/A W 24 N/A CAD
N/A 4.0625 in N/A 4.638 in N/A 22324K, 23224K N/A S-124 x 4 1/16 N/A AN 24 N/A W 24 N/A CAD
N/A 7.125 in N/A 4.7 in N/A 23040K N/A S-3040 x 7 1/8 N/A N 040 N/A W 040 N/A CAD
101 - 125 of 294 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »