All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Spherical Roller Bearing Solid-Block Secondary Sealing > Backing Plate with Extraction Holes > View Items  

Backing Plate with Extraction Holes

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 32 of 32 1 2 

Part Number

Shaft Size 

Dimension G

Dimension F

Dimension E1

Dimension E2

CAD

BP20T315SW 3 15/16 in 13.47 in
342.1
mm
9.97 in
253.2
mm
7.75 in
196.9
mm
7.6 in
193.1
mm
CAD Icon (for items table)
BP20T400SW 4 in 13.47 in
342.1
mm
9.97 in
253.2
mm
7.75 in
196.9
mm
7.6 in
193.1
mm
CAD Icon (for items table)
BP20T100SW 100 mm 13.47 in
342.1
mm
9.97 in
253.2
mm
7.75 in
196.9
mm
7.6 in
193.1
mm
CAD Icon (for items table)
BP22T110SW 110 mm 14.78 in
375.4
mm
10.88 in
276.4
mm
8.75 in
222.3
mm
N/A CAD Icon (for items table)
BP22T407SW 4 7/16 in 14.78 in
375.4
mm
10.88 in
276.4
mm
8.75 in
222.3
mm
N/A CAD Icon (for items table)
BP22T408SW 4 1/2 in 14.78 in
375.4
mm
10.88 in
276.4
mm
8.75 in
222.3
mm
N/A CAD Icon (for items table)
BP22T115SW 115 mm 14.78 in
375.4
mm
10.88 in
276.4
mm
8.75 in
222.3
mm
N/A CAD Icon (for items table)
  Results 26 - 32 of 32 1 2