All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Spherical Roller Bearing Solid-Block Secondary Sealing > BP Steel Backing Plate > View Items  

BP Steel Backing Plate

Check up to five results to perform an action.


Made from mild steel and designed to work with our set screw and eccentric locking square flange blocks; these backing plates use dual Teflon® seals to eliminate contamination into the flange side of the housing.




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 32 1 2 

Part Number

Shaft Size 

Dimension F

Dimension E1

Dimension E2

CAD

BP10T115S 1 15/16 in 5.5 in
139.7
mm
4.38 in
111.1
mm
4.07 in
103.3
mm
CAD Icon (for items table)
BP10T200S 2 in 5.5 in
139.7
mm
4.38 in
111.1
mm
4.07 in
103.3
mm
CAD Icon (for items table)
BP10T050S 50 mm 5.5 in
139.7
mm
4.38 in
111.1
mm
4.07 in
103.3
mm
CAD Icon (for items table)
BP11T203S 2 3/16 in 6.19 in
157.2
mm
4.88 in
123.8
mm
4.51 in
114.5
mm
CAD Icon (for items table)
BP11T204 2 1/4 in 6.19 in
157.2
mm
4.88 in
123.8
mm
4.51 in
114.5
mm
CAD Icon (for items table)
BP11T055S 55 mm 6.19 in
157.2
mm
4.88 in
123.8
mm
4.51 in
114.5
mm
CAD Icon (for items table)
BP13T060S 60 mm 6.63 in
168.4
mm
5.38 in
136.5
mm
4.77 in
121.2
mm
CAD Icon (for items table)
BP13T207S 2 7/16 in 6.63 in
168.4
mm
5.38 in
136.5
mm
4.77 in
121.2
mm
CAD Icon (for items table)
BP13T208S 2 1/2 in 6.63 in
168.4
mm
5.38 in
136.5
mm
4.77 in
121.2
mm
CAD Icon (for items table)
BP13T065S 65 mm 6.63 in
168.4
mm
5.38 in
136.5
mm
4.77 in
121.2
mm
CAD Icon (for items table)
BP15T211S 2 11/16 in 7.44 in
189
mm
6 in
152.4
mm
5.57 in
141.4
mm
CAD Icon (for items table)
BP15T070S 70 mm 7.44 in
189
mm
6 in
152.4
mm
5.57 in
141.4
mm
CAD Icon (for items table)
BP15T212S 2 3/4 in 7.44 in
189
mm
6 in
152.4
mm
5.57 in
141.4
mm
CAD Icon (for items table)
BP15T215S 2 15/16 in 7.44 in
189
mm
6 in
152.4
mm
5.57 in
141.4
mm
CAD Icon (for items table)
BP15T300S 3 in 7.44 in
189
mm
6 in
152.4
mm
5.57 in
141.4
mm
CAD Icon (for items table)
BP15T075S 75 mm 7.44 in
189
mm
6 in
152.4
mm
5.57 in
141.4
mm
CAD Icon (for items table)
BP18T303S 3 3/16 in 8.63 in
219.2
mm
7.01 in
178
mm
6.72 in
170.6
mm
CAD Icon (for items table)
BP18T304S 3 1/4 in 8.63 in
219.2
mm
7.01 in
178
mm
6.72 in
170.6
mm
CAD Icon (for items table)
BP18T080S 80 mm 8.63 in
219.2
mm
7.01 in
178
mm
6.72 in
170.6
mm
CAD Icon (for items table)
BP18T085S 85 mm 8.63 in
219.2
mm
7.01 in
178
mm
6.72 in
170.6
mm
CAD Icon (for items table)
BP18T307S 3 7/16 in 8.63 in
219.2
mm
7.01 in
178
mm
6.72 in
170.6
mm
CAD Icon (for items table)
BP18T308S 3 1/2 in 8.63 in
219.2
mm
7.01 in
178
mm
6.72 in
170.6
mm
CAD Icon (for items table)
BP18T090S 90 mm 8.63 in
219.2
mm
7.01 in
178
mm
6.72 in
170.6
mm
CAD Icon (for items table)
BP20T311S 3 11/16 in 9.97 in
253.2
mm
7.75 in
196.9
mm
7.6 in
193.1
mm
CAD Icon (for items table)
BP20T312S 3 3/4 in 9.97 in
253.2
mm
7.75 in
196.9
mm
7.6 in
193.1
mm
CAD Icon (for items table)
  Results 1 - 25 of 32 1 2