BP Steel Backing Plate
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Spherical Roller Bearing Solid-Block Secondary Sealing
>
BP Steel Backing Plate
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
BP Steel Backing Plate
For CAD models and more information, click Directly on the part number below.
Made from mild steel and designed to work with our set screw and eccentric locking square flange blocks; these backing plates use dual Teflon® seals to eliminate contamination into the flange side of the housing.
larger image
larger image
Results Per Page :
25
50
100
200
Results 26 - 32 of 32
Unit of Measure:
Imperial
Metric
Both
1
2
Part Number
Shaft Size
Dimension F
Dimension E1
Dimension E2
CAD
BP20T315S
3 15/16
in
9.97
in
253.2
mm
7.75
in
196.9
mm
7.6
in
193.1
mm
BP20T400S
4
in
9.97
in
253.2
mm
7.75
in
196.9
mm
7.6
in
193.1
mm
BP20T100S
100
mm
9.97
in
253.2
mm
7.75
in
196.9
mm
7.6
in
193.1
mm
BP22T110S
110
mm
10.88
in
276.4
mm
8.75
in
222.3
mm
N/A
BP22T407S
4 7/16
in
10.88
in
276.4
mm
8.75
in
222.3
mm
N/A
BP22T408S
4 1/2
in
10.88
in
276.4
mm
8.75
in
222.3
mm
N/A
BP22T115S
115
mm
10.88
in
276.4
mm
8.75
in
222.3
mm
N/A
Results 26 - 32 of 32
1
2
<