Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    BP Steel Backing Plate
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Spherical Roller Bearing Solid-Block Secondary Sealing > BP Steel Backing Plate > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

BP Steel Backing Plate

For CAD models and more information, click Directly on the part number below.


Made from mild steel and designed to work with our set screw and eccentric locking square flange blocks; these backing plates use dual Teflon® seals to eliminate contamination into the flange side of the housing.



Add To Cart Request Quote
   
  Results 1 - 25 of 32 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Shaft Size 

Dimension F

Dimension E1

Dimension E2

CAD

BP10T115S 1 15/16 in 5.5 in
139.7
mm
4.38 in
111.1
mm
4.07 in
103.3
mm
BP10T200S 2 in 5.5 in
139.7
mm
4.38 in
111.1
mm
4.07 in
103.3
mm
BP10T050S 50 mm 5.5 in
139.7
mm
4.38 in
111.1
mm
4.07 in
103.3
mm
BP11T203S 2 3/16 in 6.19 in
157.2
mm
4.88 in
123.8
mm
4.51 in
114.5
mm
BP11T204 2 1/4 in 6.19 in
157.2
mm
4.88 in
123.8
mm
4.51 in
114.5
mm
BP11T055S 55 mm 6.19 in
157.2
mm
4.88 in
123.8
mm
4.51 in
114.5
mm
BP13T060S 60 mm 6.63 in
168.4
mm
5.38 in
136.5
mm
4.77 in
121.2
mm
BP13T207S 2 7/16 in 6.63 in
168.4
mm
5.38 in
136.5
mm
4.77 in
121.2
mm
BP13T208S 2 1/2 in 6.63 in
168.4
mm
5.38 in
136.5
mm
4.77 in
121.2
mm
BP13T065S 65 mm 6.63 in
168.4
mm
5.38 in
136.5
mm
4.77 in
121.2
mm
BP15T211S 2 11/16 in 7.44 in
189
mm
6 in
152.4
mm
5.57 in
141.4
mm
BP15T070S 70 mm 7.44 in
189
mm
6 in
152.4
mm
5.57 in
141.4
mm
BP15T212S 2 3/4 in 7.44 in
189
mm
6 in
152.4
mm
5.57 in
141.4
mm
BP15T215S 2 15/16 in 7.44 in
189
mm
6 in
152.4
mm
5.57 in
141.4
mm
BP15T300S 3 in 7.44 in
189
mm
6 in
152.4
mm
5.57 in
141.4
mm
BP15T075S 75 mm 7.44 in
189
mm
6 in
152.4
mm
5.57 in
141.4
mm
BP18T303S 3 3/16 in 8.63 in
219.2
mm
7.01 in
178
mm
6.72 in
170.6
mm
BP18T304S 3 1/4 in 8.63 in
219.2
mm
7.01 in
178
mm
6.72 in
170.6
mm
BP18T080S 80 mm 8.63 in
219.2
mm
7.01 in
178
mm
6.72 in
170.6
mm
BP18T085S 85 mm 8.63 in
219.2
mm
7.01 in
178
mm
6.72 in
170.6
mm
BP18T307S 3 7/16 in 8.63 in
219.2
mm
7.01 in
178
mm
6.72 in
170.6
mm
BP18T308S 3 1/2 in 8.63 in
219.2
mm
7.01 in
178
mm
6.72 in
170.6
mm
BP18T090S 90 mm 8.63 in
219.2
mm
7.01 in
178
mm
6.72 in
170.6
mm
BP20T311S 3 11/16 in 9.97 in
253.2
mm
7.75 in
196.9
mm
7.6 in
193.1
mm
BP20T312S 3 3/4 in 9.97 in
253.2
mm
7.75 in
196.9
mm
7.6 in
193.1
mm
  Results 1 - 25 of 32 1 2 
<