Part Number |
Shaft Size |
Dimension F |
Dimension E1 |
Dimension E2 |
CAD |
---|---|---|---|---|---|
BP15T075S | Shaft Size N/A 75 mm | Dimension F N/A 7.44 in189 mm | Dimension E1 N/A 6 in152.4 mm | Dimension E2 N/A 5.57 in141.4 mm | CAD N/A |
BP18T080S | Shaft Size N/A 80 mm | Dimension F N/A 8.63 in219.2 mm | Dimension E1 N/A 7.01 in178 mm | Dimension E2 N/A 6.72 in170.6 mm | CAD N/A |
BP18T085S | Shaft Size N/A 85 mm | Dimension F N/A 8.63 in219.2 mm | Dimension E1 N/A 7.01 in178 mm | Dimension E2 N/A 6.72 in170.6 mm | CAD N/A |
BP18T090S | Shaft Size N/A 90 mm | Dimension F N/A 8.63 in219.2 mm | Dimension E1 N/A 7.01 in178 mm | Dimension E2 N/A 6.72 in170.6 mm | CAD N/A |
BP20T100S | Shaft Size N/A 100 mm | Dimension F N/A 9.97 in253.2 mm | Dimension E1 N/A 7.75 in196.9 mm | Dimension E2 N/A 7.6 in193.1 mm | CAD N/A |
BP22T110S | Shaft Size N/A 110 mm | Dimension F N/A 10.88 in276.4 mm | Dimension E1 N/A 8.75 in222.3 mm | Dimension E2 N/A | CAD N/A |
BP22T115S | Shaft Size N/A 115 mm | Dimension F N/A 10.88 in276.4 mm | Dimension E1 N/A 8.75 in222.3 mm | Dimension E2 N/A | CAD N/A |