Batch CAD Cart (0)
  • Cart is empty
Made from mild steel and designed to work with our set screw and eccentric locking square flange blocks; these backing plates use dual Teflon® seals to eliminate contamination into the flange side of the housing.
1 - 25 of 32 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Part Number

Shaft Size 

Dimension F

Dimension E1

Dimension E2

CAD

Sort by
N/A 1 15/16 in N/A 5.5 in139.7 mm N/A 4.38 in111.1 mm N/A 4.07 in103.3 mm N/A CAD
N/A 2 in N/A 5.5 in139.7 mm N/A 4.38 in111.1 mm N/A 4.07 in103.3 mm N/A CAD
N/A 2 3/16 in N/A 6.19 in157.2 mm N/A 4.88 in123.8 mm N/A 4.51 in114.5 mm N/A CAD
N/A 2 1/4 in N/A 6.19 in157.2 mm N/A 4.88 in123.8 mm N/A 4.51 in114.5 mm N/A CAD
N/A 2 7/16 in N/A 6.63 in168.4 mm N/A 5.38 in136.5 mm N/A 4.77 in121.2 mm N/A CAD
N/A 2 1/2 in N/A 6.63 in168.4 mm N/A 5.38 in136.5 mm N/A 4.77 in121.2 mm N/A CAD
N/A 2 11/16 in N/A 7.44 in189 mm N/A 6 in152.4 mm N/A 5.57 in141.4 mm N/A CAD
N/A 2 3/4 in N/A 7.44 in189 mm N/A 6 in152.4 mm N/A 5.57 in141.4 mm N/A CAD
N/A 2 15/16 in N/A 7.44 in189 mm N/A 6 in152.4 mm N/A 5.57 in141.4 mm N/A CAD
N/A 3 in N/A 7.44 in189 mm N/A 6 in152.4 mm N/A 5.57 in141.4 mm N/A CAD
N/A 3 3/16 in N/A 8.63 in219.2 mm N/A 7.01 in178 mm N/A 6.72 in170.6 mm N/A CAD
N/A 3 1/4 in N/A 8.63 in219.2 mm N/A 7.01 in178 mm N/A 6.72 in170.6 mm N/A CAD
N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 7.01 in178 mm N/A 6.72 in170.6 mm N/A CAD
N/A 3 1/2 in N/A 8.63 in219.2 mm N/A 7.01 in178 mm N/A 6.72 in170.6 mm N/A CAD
N/A 3 11/16 in N/A 9.97 in253.2 mm N/A 7.75 in196.9 mm N/A 7.6 in193.1 mm N/A CAD
N/A 3 3/4 in N/A 9.97 in253.2 mm N/A 7.75 in196.9 mm N/A 7.6 in193.1 mm N/A CAD
N/A 3 15/16 in N/A 9.97 in253.2 mm N/A 7.75 in196.9 mm N/A 7.6 in193.1 mm N/A CAD
N/A 4 in N/A 9.97 in253.2 mm N/A 7.75 in196.9 mm N/A 7.6 in193.1 mm N/A CAD
N/A 4 7/16 in N/A 10.88 in276.4 mm N/A 8.75 in222.3 mm N/A N/A CAD
N/A 4 1/2 in N/A 10.88 in276.4 mm N/A 8.75 in222.3 mm N/A N/A CAD
N/A 50 mm N/A 5.5 in139.7 mm N/A 4.38 in111.1 mm N/A 4.07 in103.3 mm N/A CAD
N/A 55 mm N/A 6.19 in157.2 mm N/A 4.88 in123.8 mm N/A 4.51 in114.5 mm N/A CAD
N/A 60 mm N/A 6.63 in168.4 mm N/A 5.38 in136.5 mm N/A 4.77 in121.2 mm N/A CAD
N/A 65 mm N/A 6.63 in168.4 mm N/A 5.38 in136.5 mm N/A 4.77 in121.2 mm N/A CAD
N/A 70 mm N/A 7.44 in189 mm N/A 6 in152.4 mm N/A 5.57 in141.4 mm N/A CAD
1 - 25 of 32 | Results Per Page | View | Unit of Measure
1 2