Batch CAD Cart (0)
  • Cart is empty
26 - 37 of 37 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Part Number

Shaft Size 

Dimension A1

Dimension A2

Dimension C

CAD

Sort by
N/A 50 mm N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 4.25 in108 mm N/A CAD
N/A 55 mm N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 4.73 in120.1 mm N/A CAD
N/A 60 mm N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 5.25 in133.4 mm N/A CAD
N/A 65 mm N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 5.25 in133.4 mm N/A CAD
N/A 70 mm N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 6.13 in155.7 mm N/A CAD
N/A 75 mm N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 6.13 in155.7 mm N/A CAD
N/A 80 mm N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 7.13 in181.1 mm N/A CAD
N/A 85 mm N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 7.13 in181.1 mm N/A CAD
N/A 90 mm N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 7.13 in181.1 mm N/A CAD
N/A 100 mm N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 7.87 in199.9 mm N/A CAD
N/A 110 mm N/A 0.3 in7.6 mm N/A 0.4 in10.2 mm N/A 10 in245 mm N/A CAD
N/A 115 mm N/A 0.3 in7.6 mm N/A 0.4 in10.2 mm N/A 10 in245 mm N/A CAD
26 - 37 of 37 | Results Per Page | View | Unit of Measure
1 2