Batch CAD Cart (0)
  • Cart is empty
26 - 37 of 37 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Part Number

Shaft Size 

Dimension A1

Dimension A2

Dimension C

CAD

Sort by
N/A 2 3/4 in N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 6.13 in155.7 mm N/A CAD
N/A 2 15/16 in N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 6.13 in155.7 mm N/A CAD
N/A 3 in N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 6.13 in155.7 mm N/A CAD
N/A 75 mm N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 6.13 in155.7 mm N/A CAD
N/A 110 mm N/A 0.3 in7.6 mm N/A 0.4 in10.2 mm N/A 10 in245 mm N/A CAD
N/A 4 7/16 in N/A 0.3 in7.6 mm N/A 0.4 in10.2 mm N/A 10 in245 mm N/A CAD
N/A 4 1/2 in N/A 0.3 in7.6 mm N/A 0.4 in10.2 mm N/A 10 in245 mm N/A CAD
N/A 115 mm N/A 0.3 in7.6 mm N/A 0.4 in10.2 mm N/A 10 in245 mm N/A CAD
N/A 1 11/16 in N/A 0.35 in8.9 mm N/A 0.45 in11.4 mm N/A 4 in101.6 mm N/A CAD
N/A 40 mm N/A 0.35 in8.9 mm N/A 0.45 in11.4 mm N/A 4 in101.6 mm N/A CAD
N/A 1 3/4 in N/A 0.35 in8.9 mm N/A 0.45 in11.4 mm N/A 4 in101.6 mm N/A CAD
N/A 45 mm N/A 0.35 in8.9 mm N/A 0.45 in11.4 mm N/A 4 in101.6 mm N/A CAD
26 - 37 of 37 | Results Per Page | View | Unit of Measure
1 2