Batch CAD Cart (0)
  • Cart is empty
26 - 37 of 37 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Part Number

Shaft Size 

Dimension A1

Dimension A2

Dimension C

CAD

Sort by
N/A 2 11/16 in N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 6.13 in155.7 mm N/A CAD
N/A 2 3/4 in N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 6.13 in155.7 mm N/A CAD
N/A 2 15/16 in N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 6.13 in155.7 mm N/A CAD
N/A 3 in N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 6.13 in155.7 mm N/A CAD
N/A 3 3/16 in N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 7.13 in181.1 mm N/A CAD
N/A 3 1/4 in N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 7.13 in181.1 mm N/A CAD
N/A 3 7/16 in N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 7.13 in181.1 mm N/A CAD
N/A 3 1/2 in N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 7.13 in181.1 mm N/A CAD
N/A 3 15/16 in N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 7.87 in199.9 mm N/A CAD
N/A 4 in N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 7.87 in199.9 mm N/A CAD
N/A 4 7/16 in N/A 0.3 in7.6 mm N/A 0.4 in10.2 mm N/A 10 in245 mm N/A CAD
N/A 4 1/2 in N/A 0.3 in7.6 mm N/A 0.4 in10.2 mm N/A 10 in245 mm N/A CAD
26 - 37 of 37 | Results Per Page | View | Unit of Measure
1 2