Part Number |
Type |
Shaft Size |
Outside Diameter |
Width |
Dimension F |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
CK13T203S | Type N/A Open | Shaft Size N/A 2 3/16 in | Outside Diameter N/A 4.69 in119.1 mm | Width N/A 1.26 in32 mm | Dimension F N/A 4.08 in103.6 mm |
CAD
N/A ![]() |
CK13T204S | Type N/A Open | Shaft Size N/A 2 1/4 in | Outside Diameter N/A 4.69 in119.1 mm | Width N/A 1.26 in32 mm | Dimension F N/A 4.08 in103.6 mm |
CAD
N/A ![]() |
CK13T060S | Type N/A Open | Shaft Size N/A 60 mm | Outside Diameter N/A 4.69 in119.1 mm | Width N/A 1.26 in32 mm | Dimension F N/A 4.08 in103.6 mm |
CAD
N/A ![]() |
CJ13T060S | Type N/A Open | Shaft Size N/A 60 mm | Outside Diameter N/A 4.69 in119.1 mm | Width N/A 1.26 in32 mm | Dimension F N/A 4.08 in103.6 mm |
CAD
N/A ![]() |
CJ13T207S | Type N/A Open | Shaft Size N/A 2 7/16 in | Outside Diameter N/A 4.69 in119.1 mm | Width N/A 1.26 in32 mm | Dimension F N/A 4.08 in103.6 mm |
CAD
N/A ![]() |
CJ13T208S | Type N/A Open | Shaft Size N/A 2 1/2 in | Outside Diameter N/A 4.69 in119.1 mm | Width N/A 1.26 in32 mm | Dimension F N/A 4.08 in103.6 mm |
CAD
N/A ![]() |
CJ13T065S | Type N/A Open | Shaft Size N/A 65 mm | Outside Diameter N/A 4.69 in119.1 mm | Width N/A 1.26 in32 mm | Dimension F N/A 4.08 in103.6 mm |
CAD
N/A ![]() |
CV13T055S | Type N/A Open | Shaft Size N/A 55 mm | Outside Diameter N/A 4.69 in119.1 mm | Width N/A 1.26 in32 mm | Dimension F N/A 4.08 in103.6 mm |
CAD
N/A ![]() |
CV13T203S | Type N/A Open | Shaft Size N/A 2 3/16 in | Outside Diameter N/A 4.69 in119.1 mm | Width N/A 1.26 in32 mm | Dimension F N/A 4.08 in103.6 mm |
CAD
N/A ![]() |
CV13T204S | Type N/A Open | Shaft Size N/A 2 1/4 in | Outside Diameter N/A 4.69 in119.1 mm | Width N/A 1.26 in32 mm | Dimension F N/A 4.08 in103.6 mm |
CAD
N/A ![]() |
CV15T060S | Type N/A Open | Shaft Size N/A 60 mm | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A ![]() |
CV15T207S | Type N/A Open | Shaft Size N/A 2 7/16 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A ![]() |
CV15T208S | Type N/A Open | Shaft Size N/A 2 1/2 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A ![]() |
CV15T065S | Type N/A Open | Shaft Size N/A 65 mm | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A ![]() |
CJ15T211S | Type N/A Open | Shaft Size N/A 2 11/16 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A ![]() |
CJ15T212S | Type N/A Open | Shaft Size N/A 2 3/4 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A ![]() |
CJ15T070S | Type N/A Open | Shaft Size N/A 70 mm | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A ![]() |
CJ15T215S | Type N/A Open | Shaft Size N/A 2 15/16 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A ![]() |
CJ15T075S | Type N/A Open | Shaft Size N/A 75 mm | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A ![]() |
CJ15T300S | Type N/A Open | Shaft Size N/A 3 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A ![]() |
CK15T207S | Type N/A Open | Shaft Size N/A 2 7/16 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A ![]() |
CK15T208S | Type N/A Open | Shaft Size N/A 2 1/2 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A ![]() |
CK15T065S | Type N/A Open | Shaft Size N/A 65 mm | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A ![]() |
CK16T211S | Type N/A Open | Shaft Size N/A 2 11/16 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A ![]() |
CK16T212S | Type N/A Open | Shaft Size N/A 2 3/4 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A ![]() |