Part Number |
Type |
Shaft Size |
Outside Diameter |
Width |
Dimension F |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
CV19T085S | Type N/A Open | Shaft Size N/A 85 mm | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A ![]() |
CV19T307S | Type N/A Open | Shaft Size N/A 3 7/16 in | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A ![]() |
CV19T308S | Type N/A Open | Shaft Size N/A 3 1/2 in | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A ![]() |
CV19T090S | Type N/A Open | Shaft Size N/A 90 mm | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A ![]() |
CA18T080S | Type N/A Open | Shaft Size N/A 80 mm | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A ![]() |
CA18T303S | Type N/A Open | Shaft Size N/A 3 3/16 in | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A ![]() |
CA18T304S | Type N/A Open | Shaft Size N/A 3 1/4 in | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A ![]() |
CA18T085S | Type N/A Open | Shaft Size N/A 85 mm | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A ![]() |
CA18T307S | Type N/A Open | Shaft Size N/A 3 7/16 in | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A ![]() |
CA18T308S | Type N/A Open | Shaft Size N/A 3 1/2 in | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A ![]() |
CA18T090S | Type N/A Open | Shaft Size N/A 90 mm | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A ![]() |
CJ18T080S | Type N/A Open | Shaft Size N/A 80 mm | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A ![]() |
CJ18T303S | Type N/A Open | Shaft Size N/A 3 3/16 in | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A ![]() |
CJ18T304S | Type N/A Open | Shaft Size N/A 3 1/4 in | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A ![]() |
CJ18T085S | Type N/A Open | Shaft Size N/A 85 mm | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A ![]() |
CJ18T307S | Type N/A Open | Shaft Size N/A 3 7/16 in | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A ![]() |
CJ18T308S | Type N/A Open | Shaft Size N/A 3 1/2 in | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A ![]() |
CJ18T090S | Type N/A Open | Shaft Size N/A 90 mm | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A ![]() |
CK18T080S | Type N/A Open | Shaft Size N/A 80 mm | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A ![]() |
CK18T303S | Type N/A Open | Shaft Size N/A 3 3/16 in | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A ![]() |
CK18T304S | Type N/A Open | Shaft Size N/A 3 1/4 in | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A ![]() |
CK19T085S | Type N/A Open | Shaft Size N/A 85 mm | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A ![]() |
CK34T513S | Type N/A Open | Shaft Size N/A 5 13/16 in | Outside Diameter N/A 11.02 in279.9 mm | Width N/A 1.67 in42.4 mm | Dimension F N/A 9.58 in243.4 mm |
CAD
N/A ![]() |
CK34T514S | Type N/A Open | Shaft Size N/A 5 7/8 in | Outside Diameter N/A 11.02 in279.9 mm | Width N/A 1.67 in42.4 mm | Dimension F N/A 9.58 in243.4 mm |
CAD
N/A ![]() |
CK34T515S | Type N/A Open | Shaft Size N/A 5 15/16 in | Outside Diameter N/A 11.02 in279.9 mm | Width N/A 1.67 in42.4 mm | Dimension F N/A 9.58 in243.4 mm |
CAD
N/A ![]() |