Part Number |
Type |
Shaft Size |
Outside Diameter |
Width |
Dimension F |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
CJ34T608S | Type N/A Open | Shaft Size N/A 6 1/2 in | Outside Diameter N/A 12.2 in309.9 mm | Width N/A 2.56 in65 mm | Dimension F N/A 11 in279.4 mm |
CAD
N/A ![]() |
CJ34T170S | Type N/A Open | Shaft Size N/A 170 mm | Outside Diameter N/A 12.2 in309.9 mm | Width N/A 2.56 in65 mm | Dimension F N/A 11 in279.4 mm |
CAD
N/A ![]() |
CJ34T615S | Type N/A Open | Shaft Size N/A 6 15/16 in | Outside Diameter N/A 12.2 in309.9 mm | Width N/A 2.56 in65 mm | Dimension F N/A 11 in279.4 mm |
CAD
N/A ![]() |
CJ34T700S | Type N/A Open | Shaft Size N/A 7 in | Outside Diameter N/A 12.2 in309.9 mm | Width N/A 2.56 in65 mm | Dimension F N/A 11 in279.4 mm |
CAD
N/A ![]() |
CJ34T180S | Type N/A Open | Shaft Size N/A 180 mm | Outside Diameter N/A 12.2 in309.9 mm | Width N/A 2.56 in65 mm | Dimension F N/A 11 in279.4 mm |
CAD
N/A ![]() |
CK52T907S | Type N/A Open | Shaft Size N/A 9 7/16 in | Outside Diameter N/A 17.25 in438.2 mm | Width N/A 2.71 in68.8 mm | Dimension F N/A 15 in381 mm |
CAD
N/A ![]() |
CK52T240S | Type N/A Open | Shaft Size N/A 240 mm | Outside Diameter N/A 17.25 in438.2 mm | Width N/A 2.71 in68.8 mm | Dimension F N/A 15 in381 mm |
CAD
N/A ![]() |
CK52T908S | Type N/A Open | Shaft Size N/A 9 1/2 in | Outside Diameter N/A 17.25 in438.2 mm | Width N/A 2.71 in68.8 mm | Dimension F N/A 15 in381 mm |
CAD
N/A ![]() |
CK56T915S | Type N/A Open | Shaft Size N/A 9 15/16 in | Outside Diameter N/A 17.83 in452.9 mm | Width N/A 2.81 in71.4 mm | Dimension F N/A 15.29 in388.4 mm |
CAD
N/A ![]() |
CK56T1000S | Type N/A Open | Shaft Size N/A 10 in | Outside Diameter N/A 17.83 in452.9 mm | Width N/A 2.81 in71.4 mm | Dimension F N/A 15.29 in388.4 mm |
CAD
N/A ![]() |
CK56T260S | Type N/A Open | Shaft Size N/A 260 mm | Outside Diameter N/A 17.83 in452.9 mm | Width N/A 2.81 in71.4 mm | Dimension F N/A 15.29 in388.4 mm |
CAD
N/A ![]() |
CK56T1007S | Type N/A Open | Shaft Size N/A 10 7/16 in | Outside Diameter N/A 17.83 in452.9 mm | Width N/A 2.81 in71.4 mm | Dimension F N/A 15.29 in388.4 mm |
CAD
N/A ![]() |
CK56T1008S | Type N/A Open | Shaft Size N/A 10 1/2 in | Outside Diameter N/A 17.83 in452.9 mm | Width N/A 2.81 in71.4 mm | Dimension F N/A 15.29 in388.4 mm |
CAD
N/A ![]() |
CK60T1015S | Type N/A Open | Shaft Size N/A 10 15/16 in | Outside Diameter N/A 19.6 in497.8 mm | Width N/A 3.08 in78.2 mm | Dimension F N/A 17.04 in432.8 mm |
CAD
N/A ![]() |
CK60T1100S | Type N/A Open | Shaft Size N/A 11 in | Outside Diameter N/A 19.6 in497.8 mm | Width N/A 3.08 in78.2 mm | Dimension F N/A 17.04 in432.8 mm |
CAD
N/A ![]() |
CK60T280S | Type N/A Open | Shaft Size N/A 280 mm | Outside Diameter N/A 19.6 in497.8 mm | Width N/A 3.08 in78.2 mm | Dimension F N/A 17.04 in432.8 mm |
CAD
N/A ![]() |
CK64T1107S | Type N/A Open | Shaft Size N/A 11 7/16 in | Outside Diameter N/A 21.05 in534.7 mm | Width N/A 3.08 in78.2 mm | Dimension F N/A 17.75 in450.8 mm |
CAD
N/A ![]() |
CK64T1108S | Type N/A Open | Shaft Size N/A 11 1/2 in | Outside Diameter N/A 21.05 in534.7 mm | Width N/A 3.08 in78.2 mm | Dimension F N/A 17.75 in450.8 mm |
CAD
N/A ![]() |
CK64T300S | Type N/A Open | Shaft Size N/A 300 mm | Outside Diameter N/A 21.05 in534.7 mm | Width N/A 3.08 in78.2 mm | Dimension F N/A 17.75 in450.8 mm |
CAD
N/A ![]() |
CK64T1115S | Type N/A Open | Shaft Size N/A 11 15/16 in | Outside Diameter N/A 21.05 in534.7 mm | Width N/A 3.08 in78.2 mm | Dimension F N/A 17.75 in450.8 mm |
CAD
N/A ![]() |
CK64T1200S | Type N/A Open | Shaft Size N/A 12 in | Outside Diameter N/A 21.05 in534.7 mm | Width N/A 3.08 in78.2 mm | Dimension F N/A 17.75 in450.8 mm |
CAD
N/A ![]() |
CK68T1207S | Type N/A Open | Shaft Size N/A 12 7/16 in | Outside Diameter N/A 22.66 in575.6 mm | Width N/A 3.26 in82.8 mm | Dimension F N/A 18.98 in482.1 mm |
CAD
N/A ![]() |
CK68T1208S | Type N/A Open | Shaft Size N/A 12 1/2 in | Outside Diameter N/A 22.66 in575.6 mm | Width N/A 3.26 in82.8 mm | Dimension F N/A 18.98 in482.1 mm |
CAD
N/A ![]() |
CK68T320S | Type N/A Open | Shaft Size N/A 320 mm | Outside Diameter N/A 22.66 in575.6 mm | Width N/A 3.26 in82.8 mm | Dimension F N/A 18.98 in482.1 mm |
CAD
N/A ![]() |
CK72T1215S | Type N/A Open | Shaft Size N/A 12 15/16 in | Outside Diameter N/A 23.46 in595.9 mm | Width N/A 3.87 in98.3 mm | Dimension F N/A 20.54 in521.6 mm |
CAD
N/A ![]() |