Part Number |
Type |
Shaft Size |
Outside Diameter |
Width |
Dimension F |
CAD |
---|---|---|---|---|---|---|
CA26T415S | Type N/A Open | Shaft Size N/A 4 15/16 in | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm | CAD N/A |
CA26T500S | Type N/A Open | Shaft Size N/A 5 in | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm | CAD N/A |
CA26T130S | Type N/A Open | Shaft Size N/A 130 mm | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm | CAD N/A |
CJ26T125S | Type N/A Open | Shaft Size N/A 125 mm | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm | CAD N/A |
CJ26T415S | Type N/A Open | Shaft Size N/A 4 15/16 in | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm | CAD N/A |
CJ26T500S | Type N/A Open | Shaft Size N/A 5 in | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm | CAD N/A |
CJ26T130S | Type N/A Open | Shaft Size N/A 130 mm | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm | CAD N/A |
CK26T407S | Type N/A Open | Shaft Size N/A 4 7/16 in | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm | CAD N/A |
CK26T408S | Type N/A Open | Shaft Size N/A 4 1/2 in | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm | CAD N/A |
CK26T115S | Type N/A Open | Shaft Size N/A 115 mm | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm | CAD N/A |
CK28T125S | Type N/A Open | Shaft Size N/A 125 mm | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm | CAD N/A |
CK28T415S | Type N/A Open | Shaft Size N/A 4 15/16 in | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm | CAD N/A |
CK28T500S | Type N/A Open | Shaft Size N/A 5 in | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm | CAD N/A |
CJ30T507S | Type N/A Open | Shaft Size N/A 5 7/16 in | Outside Diameter N/A 10.63 in270 mm | Width N/A 2.24 in56.9 mm | Dimension F N/A 9.43 in239.5 mm | CAD N/A |
CJ30T508S | Type N/A Open | Shaft Size N/A 5 1/2 in | Outside Diameter N/A 10.63 in270 mm | Width N/A 2.24 in56.9 mm | Dimension F N/A 9.43 in239.5 mm | CAD N/A |
CJ30T140S | Type N/A Open | Shaft Size N/A 140 mm | Outside Diameter N/A 10.63 in270 mm | Width N/A 2.24 in56.9 mm | Dimension F N/A 9.43 in239.5 mm | CAD N/A |
CJ30T515S | Type N/A Open | Shaft Size N/A 5 15/16 in | Outside Diameter N/A 10.63 in270 mm | Width N/A 2.24 in56.9 mm | Dimension F N/A 9.43 in239.5 mm | CAD N/A |
CJ30T600S | Type N/A Open | Shaft Size N/A 6 in | Outside Diameter N/A 10.63 in270 mm | Width N/A 2.24 in56.9 mm | Dimension F N/A 9.43 in239.5 mm | CAD N/A |
CJ30T150S | Type N/A Open | Shaft Size N/A 150 mm | Outside Diameter N/A 10.63 in270 mm | Width N/A 2.24 in56.9 mm | Dimension F N/A 9.43 in239.5 mm | CAD N/A |
CK44T713S | Type N/A Open | Shaft Size N/A 7 13/16 in | Outside Diameter N/A 14.45 in367 mm | Width N/A 2.26 in57.4 mm | Dimension F N/A 12.36 in314 mm | CAD N/A |
CK44T200S | Type N/A Open | Shaft Size N/A 200 mm | Outside Diameter N/A 14.45 in367 mm | Width N/A 2.26 in57.4 mm | Dimension F N/A 12.36 in314 mm | CAD N/A |
CK44T714S | Type N/A Open | Shaft Size N/A 7 7/8 in | Outside Diameter N/A 14.45 in367 mm | Width N/A 2.26 in57.4 mm | Dimension F N/A 12.36 in314 mm | CAD N/A |
CK44T715S | Type N/A Open | Shaft Size N/A 7 15/16 in | Outside Diameter N/A 14.45 in367 mm | Width N/A 2.26 in57.4 mm | Dimension F N/A 12.36 in314 mm | CAD N/A |
CK44T800S | Type N/A Open | Shaft Size N/A 8 in | Outside Diameter N/A 14.45 in367 mm | Width N/A 2.26 in57.4 mm | Dimension F N/A 12.36 in314 mm | CAD N/A |
CV22T311S | Type N/A Open | Shaft Size N/A 3 11/16 in | Outside Diameter N/A 7.84 in199.1 mm | Width N/A 2.36 in60 mm | Dimension F N/A 7.09 in180.1 mm | CAD N/A |