Part Number |
Type |
Shaft Size |
Outside Diameter |
Width |
Dimension F |
CAD |
---|---|---|---|---|---|---|
CV28T500S | Type N/A Open | Shaft Size N/A 5 in | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm | CAD N/A |
CA26T500S | Type N/A Open | Shaft Size N/A 5 in | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm | CAD N/A |
CJ26T500S | Type N/A Open | Shaft Size N/A 5 in | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm | CAD N/A |
CK28T500S | Type N/A Open | Shaft Size N/A 5 in | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm | CAD N/A |
CK32T506S | Type N/A Open | Shaft Size N/A 5 3/8 in | Outside Diameter N/A 10.63 in270 mm | Width N/A 1.74 in44.2 mm | Dimension F N/A 9.47 in240.5 mm | CAD N/A |
CJ30T507S | Type N/A Open | Shaft Size N/A 5 7/16 in | Outside Diameter N/A 10.63 in270 mm | Width N/A 2.24 in56.9 mm | Dimension F N/A 9.43 in239.5 mm | CAD N/A |
CK32T507S | Type N/A Open | Shaft Size N/A 5 7/16 in | Outside Diameter N/A 10.63 in270 mm | Width N/A 1.74 in44.2 mm | Dimension F N/A 9.47 in240.5 mm | CAD N/A |
CJ30T508S | Type N/A Open | Shaft Size N/A 5 1/2 in | Outside Diameter N/A 10.63 in270 mm | Width N/A 2.24 in56.9 mm | Dimension F N/A 9.43 in239.5 mm | CAD N/A |
CK32T508S | Type N/A Open | Shaft Size N/A 5 1/2 in | Outside Diameter N/A 10.63 in270 mm | Width N/A 1.74 in44.2 mm | Dimension F N/A 9.47 in240.5 mm | CAD N/A |
CK34T513S | Type N/A Open | Shaft Size N/A 5 13/16 in | Outside Diameter N/A 11.02 in279.9 mm | Width N/A 1.67 in42.4 mm | Dimension F N/A 9.58 in243.4 mm | CAD N/A |
CK34T514S | Type N/A Open | Shaft Size N/A 5 7/8 in | Outside Diameter N/A 11.02 in279.9 mm | Width N/A 1.67 in42.4 mm | Dimension F N/A 9.58 in243.4 mm | CAD N/A |
CJ30T515S | Type N/A Open | Shaft Size N/A 5 15/16 in | Outside Diameter N/A 10.63 in270 mm | Width N/A 2.24 in56.9 mm | Dimension F N/A 9.43 in239.5 mm | CAD N/A |
CK34T515S | Type N/A Open | Shaft Size N/A 5 15/16 in | Outside Diameter N/A 11.02 in279.9 mm | Width N/A 1.67 in42.4 mm | Dimension F N/A 9.58 in243.4 mm | CAD N/A |
CJ30T600S | Type N/A Open | Shaft Size N/A 6 in | Outside Diameter N/A 10.63 in270 mm | Width N/A 2.24 in56.9 mm | Dimension F N/A 9.43 in239.5 mm | CAD N/A |
CK34T600S | Type N/A Open | Shaft Size N/A 6 in | Outside Diameter N/A 11.02 in279.9 mm | Width N/A 1.67 in42.4 mm | Dimension F N/A 9.58 in243.4 mm | CAD N/A |
CK36T605S | Type N/A Open | Shaft Size N/A 6 5/16 in | Outside Diameter N/A 11.63 in295.4 mm | Width N/A 1.67 in42.4 mm | Dimension F N/A 10.08 in255.9 mm | CAD N/A |
CK36T606S | Type N/A Open | Shaft Size N/A 6 3/8 in | Outside Diameter N/A 11.63 in295.4 mm | Width N/A 1.67 in42.4 mm | Dimension F N/A 10.08 in255.9 mm | CAD N/A |
CJ34T607S | Type N/A Open | Shaft Size N/A 6 7/16 in | Outside Diameter N/A 12.2 in309.9 mm | Width N/A 2.56 in65 mm | Dimension F N/A 11 in279.4 mm | CAD N/A |
CK36T607S | Type N/A Open | Shaft Size N/A 6 7/16 in | Outside Diameter N/A 11.63 in295.4 mm | Width N/A 1.67 in42.4 mm | Dimension F N/A 10.08 in255.9 mm | CAD N/A |
CJ34T608S | Type N/A Open | Shaft Size N/A 6 1/2 in | Outside Diameter N/A 12.2 in309.9 mm | Width N/A 2.56 in65 mm | Dimension F N/A 11 in279.4 mm | CAD N/A |
CK36T608S | Type N/A Open | Shaft Size N/A 6 1/2 in | Outside Diameter N/A 11.63 in295.4 mm | Width N/A 1.67 in42.4 mm | Dimension F N/A 10.08 in255.9 mm | CAD N/A |
CK38T613S | Type N/A Open | Shaft Size N/A 6 13/16 in | Outside Diameter N/A 12.45 in316.3 mm | Width N/A 1.71 in43.4 mm | Dimension F N/A 10.72 in272.3 mm | CAD N/A |
CK38T614S | Type N/A Open | Shaft Size N/A 6 7/8 in | Outside Diameter N/A 12.45 in316.3 mm | Width N/A 1.71 in43.4 mm | Dimension F N/A 10.72 in272.3 mm | CAD N/A |
CJ34T615S | Type N/A Open | Shaft Size N/A 6 15/16 in | Outside Diameter N/A 12.2 in309.9 mm | Width N/A 2.56 in65 mm | Dimension F N/A 11 in279.4 mm | CAD N/A |
CK38T615S | Type N/A Open | Shaft Size N/A 6 15/16 in | Outside Diameter N/A 12.45 in316.3 mm | Width N/A 1.71 in43.4 mm | Dimension F N/A 10.72 in272.3 mm | CAD N/A |