Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
251 - 260 of 260 | Results Per Page | View | Unit of Measure
« 6 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Part Number

Type

Shaft Size 

Outside Diameter

Width

Dimension F

CAD

CK72T1300S N/A Open N/A 13 in N/A 23.46 in595.9 mm N/A 3.87 in98.3 mm N/A 20.54 in521.6 mm N/A CAD Icon (for items table)
CK72T340S N/A Open N/A 340 mm N/A 23.46 in595.9 mm N/A 3.87 in98.3 mm N/A 20.54 in521.6 mm N/A CAD Icon (for items table)
CK72T1307S N/A Open N/A 13 7/16 in N/A 23.46 in595.9 mm N/A 3.87 in98.3 mm N/A 20.54 in521.6 mm N/A CAD Icon (for items table)
CK72T1308S N/A Open N/A 13 1/2 in N/A 23.46 in595.9 mm N/A 3.87 in98.3 mm N/A 20.54 in521.6 mm N/A CAD Icon (for items table)
CK76T1315S N/A Open N/A 13 15/16 in N/A 24.15 in613.4 mm N/A 3.87 in98.3 mm N/A 21.82 in554.3 mm N/A CAD Icon (for items table)
CK76T1400S N/A Open N/A 14 in N/A 24.15 in613.4 mm N/A 3.87 in98.3 mm N/A 21.82 in554.3 mm N/A CAD Icon (for items table)
CK76T360S N/A Open N/A 360 mm N/A 24.15 in613.4 mm N/A 3.87 in98.3 mm N/A 21.82 in554.3 mm N/A CAD Icon (for items table)
CK80T1415S N/A Open N/A 14 15/16 in N/A 25.4 in645.2 mm N/A 4.01 in101.9 mm N/A 22.94 in582.6 mm N/A CAD Icon (for items table)
CK80T380S N/A Open N/A 380 mm N/A 25.4 in645.2 mm N/A 4.01 in101.9 mm N/A 22.94 in582.6 mm N/A CAD Icon (for items table)
CK80T1500S N/A Open N/A 15 in N/A 25.4 in645.2 mm N/A 4.01 in101.9 mm N/A 22.94 in582.6 mm N/A CAD Icon (for items table)
251 - 260 of 260 | Results Per Page | View | Unit of Measure
« 6