Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Engineered for superior bearing protection, the open steel auxiliary cover uses a non-contact Teflon® labyrinth seal to create a powerful barrier against contamination while enabling high-speed operation and extended equipment life. It mounts easily to the housing using pre-drilled and tapped holes for secure installation.
1 - 50 of 260 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Part Number

Type

Shaft Size 

Outside Diameter

Width

Dimension F

CAD

CV11T115S N/A Open
N/A 1 15/16 in N/A 3.96 in100.6 mm N/A 1.36 in34.5 mm N/A 3.53 in89.7 mm N/A CAD Icon (for items table)
CV11T050S N/A Open
N/A 50 mm N/A 3.96 in100.6 mm N/A 1.36 in34.5 mm N/A 3.53 in89.7 mm N/A CAD Icon (for items table)
CV11T200S N/A Open
N/A 2 in N/A 3.96 in100.6 mm N/A 1.36 in34.5 mm N/A 3.53 in89.7 mm N/A CAD Icon (for items table)
CV12T055S N/A Open
N/A 55 mm N/A 4.3 in109.2 mm N/A 1.3 in33 mm N/A 3.88 in98.6 mm N/A CAD Icon (for items table)
CV12T203S N/A Open
N/A 2 3/16 in N/A 4.3 in109.2 mm N/A 1.3 in33 mm N/A 3.88 in98.6 mm N/A CAD Icon (for items table)
CV12T204S N/A Open
N/A 2 1/4 in N/A 4.3 in109.2 mm N/A 1.3 in33 mm N/A 3.88 in98.6 mm N/A CAD Icon (for items table)
CV14T060S N/A Open
N/A 60 mm N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4.08 in103.6 mm N/A CAD Icon (for items table)
CV14T207S N/A Open
N/A 2 7/16 in N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4.08 in103.6 mm N/A CAD Icon (for items table)
CV14T208S N/A Open
N/A 2 1/2 in N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4.08 in103.6 mm N/A CAD Icon (for items table)
CV14T065S N/A Open
N/A 65 mm N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4.08 in103.6 mm N/A CAD Icon (for items table)
CV16T211S N/A Open
N/A 2 11/16 in N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A CAD Icon (for items table)
CV16T212S N/A Open
N/A 2 3/4 in N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A CAD Icon (for items table)
CV16T070S N/A Open
N/A 70 mm N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A CAD Icon (for items table)
CV16T215S N/A Open
N/A 2 15/16 in N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A CAD Icon (for items table)
CV16T075S N/A Open
N/A 75 mm N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A CAD Icon (for items table)
CV16T300S N/A Open
N/A 3 in N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A CAD Icon (for items table)
CV19T080S N/A Open
N/A 80 mm N/A 7 in177.8 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A CAD Icon (for items table)
CV19T303S N/A Open
N/A 3 3/16 in N/A 7 in177.8 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A CAD Icon (for items table)
CV19T304S N/A Open
N/A 3 1/4 in N/A 7 in177.8 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A CAD Icon (for items table)
CV19T085S N/A Open
N/A 85 mm N/A 7 in177.8 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A CAD Icon (for items table)
CV19T307S N/A Open
N/A 3 7/16 in N/A 7 in177.8 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A CAD Icon (for items table)
CV19T308S N/A Open
N/A 3 1/2 in N/A 7 in177.8 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A CAD Icon (for items table)
CV19T090S N/A Open
N/A 90 mm N/A 7 in177.8 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A CAD Icon (for items table)
CV22T311S N/A Open
N/A 3 11/16 in N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A CAD Icon (for items table)
CV22T312S N/A Open
N/A 3 3/4 in N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A CAD Icon (for items table)
CV22T100S N/A Open
N/A 100 mm N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A CAD Icon (for items table)
CV22T315S N/A Open
N/A 3 15/16 in N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A CAD Icon (for items table)
CV22T400S N/A Open
N/A 4 in N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A CAD Icon (for items table)
CV26T110S N/A Open
N/A 110 mm N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD Icon (for items table)
CV26T407S N/A Open
N/A 4 7/16 in N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD Icon (for items table)
CV26T408S N/A Open
N/A 4 1/2 in N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD Icon (for items table)
CV26T115S N/A Open
N/A 115 mm N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD Icon (for items table)
CV28T125S N/A Open
N/A 125 mm N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD Icon (for items table)
CV28T415S N/A Open
N/A 4 15/16 in N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD Icon (for items table)
CV28T500S N/A Open
N/A 5 in N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD Icon (for items table)
CV28T130S N/A Open
N/A 130 mm N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD Icon (for items table)
CV13T055S N/A Open
N/A 55 mm N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4.08 in103.6 mm N/A CAD Icon (for items table)
CV13T203S N/A Open
N/A 2 3/16 in N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4.08 in103.6 mm N/A CAD Icon (for items table)
CV13T204S N/A Open
N/A 2 1/4 in N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4.08 in103.6 mm N/A CAD Icon (for items table)
CV15T060S N/A Open
N/A 60 mm N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A CAD Icon (for items table)
CV15T207S N/A Open
N/A 2 7/16 in N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A CAD Icon (for items table)
CV15T208S N/A Open
N/A 2 1/2 in N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A CAD Icon (for items table)
CV15T065S N/A Open
N/A 65 mm N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A CAD Icon (for items table)
CV17T211S N/A Open
N/A 2 11/16 in N/A 5.86 in148.8 mm N/A 1.23 in31.2 mm N/A 5.2 in132.1 mm N/A CAD Icon (for items table)
CV17T212S N/A Open
N/A 2 3/4 in N/A 5.86 in148.8 mm N/A 1.23 in31.2 mm N/A 5.2 in132.1 mm N/A CAD Icon (for items table)
CV17T070S N/A Open
N/A 70 mm N/A 5.86 in148.8 mm N/A 1.23 in31.2 mm N/A 5.2 in132.1 mm N/A CAD Icon (for items table)
CV17T215S N/A Open
N/A 2 15/16 in N/A 5.86 in148.8 mm N/A 1.23 in31.2 mm N/A 5.2 in132.1 mm N/A CAD Icon (for items table)
CV17T075S N/A Open
N/A 75 mm N/A 5.86 in148.8 mm N/A 1.23 in31.2 mm N/A 5.2 in132.1 mm N/A CAD Icon (for items table)
CV17T300S N/A Open
N/A 3 in N/A 5.86 in148.8 mm N/A 1.23 in31.2 mm N/A 5.2 in132.1 mm N/A CAD Icon (for items table)
CV20T080S N/A Open
N/A 80 mm N/A 7 in177.8 mm N/A 1.75 in44.5 mm N/A 6.31 in160.3 mm N/A CAD Icon (for items table)
1 - 50 of 260 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »