Part Number |
Type |
Shaft Size |
Outside Diameter |
Width |
Dimension F |
CAD |
---|---|---|---|---|---|---|
CA08T107S | Type N/A Open | Shaft Size N/A 1 7/16 in | Outside Diameter N/A 3.16 in80.3 mm | Width N/A 1.25 in31.3 mm | Dimension F N/A 2.74 in69.9 mm | CAD N/A |
CJ08T107S | Type N/A Open | Shaft Size N/A 1 7/16 in | Outside Diameter N/A 3.16 in80.3 mm | Width N/A 1.25 in31.3 mm | Dimension F N/A 2.74 in69.9 mm | CAD N/A |
CK09T107S | Type N/A Open | Shaft Size N/A 1 7/16 in | Outside Diameter N/A 3.36 in85.3 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 2.94 in74.7 mm | CAD N/A |
CK09T108S | Type N/A Open | Shaft Size N/A 1 1/2 in | Outside Diameter N/A 3.36 in85.3 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 2.94 in74.7 mm | CAD N/A |
CJ08T1085S | Type N/A Open | Shaft Size N/A 1 1/2 in | Outside Diameter N/A 3.16 in80.3 mm | Width N/A 1.25 in31.3 mm | Dimension F N/A 2.74 in69.9 mm | CAD N/A |
CA08T108S | Type N/A Open | Shaft Size N/A 1 1/2 in | Outside Diameter N/A 3.16 in80.3 mm | Width N/A 1.25 in31.3 mm | Dimension F N/A 2.74 in69.9 mm | CAD N/A |
CA09T111S | Type N/A Open | Shaft Size N/A 1 11/16 in | Outside Diameter N/A 3.36 in85.3 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 2.94 in74.7 mm | CAD N/A |
CJ09T111S | Type N/A Open | Shaft Size N/A 1 11/16 in | Outside Diameter N/A 3.36 in85.3 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 2.94 in74.7 mm | CAD N/A |
CK10T111S | Type N/A Open | Shaft Size N/A 1 11/16 in | Outside Diameter N/A 3.56 in90.4 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.14 in79.8 mm | CAD N/A |
CK10T112S | Type N/A Open | Shaft Size N/A 1 3/4 in | Outside Diameter N/A 3.56 in90.4 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.14 in79.8 mm | CAD N/A |
CJ09T112S | Type N/A Open | Shaft Size N/A 1 3/4 in | Outside Diameter N/A 3.36 in85.3 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 2.94 in74.7 mm | CAD N/A |
CA09T112S | Type N/A Open | Shaft Size N/A 1 3/4 in | Outside Diameter N/A 3.36 in85.3 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 2.94 in74.7 mm | CAD N/A |
CA10T115S | Type N/A Open | Shaft Size N/A 1 15/16 in | Outside Diameter N/A 3.56 in90.4 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.14 in79.8 mm | CAD N/A |
CV11T115S | Type N/A Open | Shaft Size N/A 1 15/16 in | Outside Diameter N/A 3.96 in100.6 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.53 in89.7 mm | CAD N/A |
CJ10T115S | Type N/A Open | Shaft Size N/A 1 15/16 in | Outside Diameter N/A 3.56 in90.4 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.14 in79.8 mm | CAD N/A |
CK11T115S | Type N/A Open | Shaft Size N/A 1 15/16 in | Outside Diameter N/A 3.96 in100.6 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.53 in89.7 mm | CAD N/A |
CK11T200S | Type N/A Open | Shaft Size N/A 2 in | Outside Diameter N/A 3.96 in100.6 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.53 in89.7 mm | CAD N/A |
CJ10T200S | Type N/A Open | Shaft Size N/A 2 in | Outside Diameter N/A 3.56 in90.4 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.14 in79.8 mm | CAD N/A |
CV11T200S | Type N/A Open | Shaft Size N/A 2 in | Outside Diameter N/A 3.96 in100.6 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.53 in89.7 mm | CAD N/A |
CA10T200S | Type N/A Open | Shaft Size N/A 2 in | Outside Diameter N/A 3.56 in90.4 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.14 in79.8 mm | CAD N/A |
CA11T203S | Type N/A Open | Shaft Size N/A 2 3/16 in | Outside Diameter N/A 3.96 in100.6 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.53 in89.7 mm | CAD N/A |
CV12T203S | Type N/A Open | Shaft Size N/A 2 3/16 in | Outside Diameter N/A 4.3 in109.2 mm | Width N/A 1.3 in33 mm | Dimension F N/A 3.88 in98.6 mm | CAD N/A |
CV13T203S | Type N/A Open | Shaft Size N/A 2 3/16 in | Outside Diameter N/A 4.69 in119.1 mm | Width N/A 1.26 in32 mm | Dimension F N/A 4.08 in103.6 mm | CAD N/A |
CJ11T203S | Type N/A Open | Shaft Size N/A 2 3/16 in | Outside Diameter N/A 3.96 in100.6 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.53 in89.7 mm | CAD N/A |
CK13T203S | Type N/A Open | Shaft Size N/A 2 3/16 in | Outside Diameter N/A 4.69 in119.1 mm | Width N/A 1.26 in32 mm | Dimension F N/A 4.08 in103.6 mm | CAD N/A |