Part Number |
Type |
Shaft Size |
Outside Diameter |
Width |
Dimension F |
CAD |
---|---|---|---|---|---|---|
CK44T200S | Type N/A Open | Shaft Size N/A 200 mm | Outside Diameter N/A 14.45 in367 mm | Width N/A 2.26 in57.4 mm | Dimension F N/A 12.36 in314 mm | CAD N/A |
CK48T220S | Type N/A Open | Shaft Size N/A 220 mm | Outside Diameter N/A 15.7 in398.8 mm | Width N/A 2.45 in62.6 mm | Dimension F N/A 13.64 in346.4 mm | CAD N/A |
CK52T240S | Type N/A Open | Shaft Size N/A 240 mm | Outside Diameter N/A 17.25 in438.2 mm | Width N/A 2.71 in68.8 mm | Dimension F N/A 15 in381 mm | CAD N/A |
CK56T260S | Type N/A Open | Shaft Size N/A 260 mm | Outside Diameter N/A 17.83 in452.9 mm | Width N/A 2.81 in71.4 mm | Dimension F N/A 15.29 in388.4 mm | CAD N/A |
CK60T280S | Type N/A Open | Shaft Size N/A 280 mm | Outside Diameter N/A 19.6 in497.8 mm | Width N/A 3.08 in78.2 mm | Dimension F N/A 17.04 in432.8 mm | CAD N/A |
CK64T300S | Type N/A Open | Shaft Size N/A 300 mm | Outside Diameter N/A 21.05 in534.7 mm | Width N/A 3.08 in78.2 mm | Dimension F N/A 17.75 in450.8 mm | CAD N/A |
CK68T320S | Type N/A Open | Shaft Size N/A 320 mm | Outside Diameter N/A 22.66 in575.6 mm | Width N/A 3.26 in82.8 mm | Dimension F N/A 18.98 in482.1 mm | CAD N/A |
CK72T340S | Type N/A Open | Shaft Size N/A 340 mm | Outside Diameter N/A 23.46 in595.9 mm | Width N/A 3.87 in98.3 mm | Dimension F N/A 20.54 in521.6 mm | CAD N/A |
CK76T360S | Type N/A Open | Shaft Size N/A 360 mm | Outside Diameter N/A 24.15 in613.4 mm | Width N/A 3.87 in98.3 mm | Dimension F N/A 21.82 in554.3 mm | CAD N/A |
CK80T380S | Type N/A Open | Shaft Size N/A 380 mm | Outside Diameter N/A 25.4 in645.2 mm | Width N/A 4.01 in101.9 mm | Dimension F N/A 22.94 in582.6 mm | CAD N/A |