Part Number |
Type |
Shaft Size |
Outside Diameter |
Width |
Dimension F |
CAD |
---|---|---|---|---|---|---|
CA15T211S | Type N/A Open | Shaft Size N/A 2 11/16 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm | CAD N/A |
CA15T212S | Type N/A Open | Shaft Size N/A 2 3/4 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm | CAD N/A |
CA15T070S | Type N/A Open | Shaft Size N/A 70 mm | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm | CAD N/A |
CA15T215S | Type N/A Open | Shaft Size N/A 2 15/16 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm | CAD N/A |
CA15T075S | Type N/A Open | Shaft Size N/A 75 mm | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm | CAD N/A |
CA15T300S | Type N/A Open | Shaft Size N/A 3 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm | CAD N/A |
CV15T060S | Type N/A Open | Shaft Size N/A 60 mm | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm | CAD N/A |
CV15T207S | Type N/A Open | Shaft Size N/A 2 7/16 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm | CAD N/A |
CV15T208S | Type N/A Open | Shaft Size N/A 2 1/2 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm | CAD N/A |
CV15T065S | Type N/A Open | Shaft Size N/A 65 mm | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm | CAD N/A |
CV16T211S | Type N/A Open | Shaft Size N/A 2 11/16 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm | CAD N/A |
CV16T212S | Type N/A Open | Shaft Size N/A 2 3/4 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm | CAD N/A |
CV16T070S | Type N/A Open | Shaft Size N/A 70 mm | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm | CAD N/A |
CV16T215S | Type N/A Open | Shaft Size N/A 2 15/16 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm | CAD N/A |
CV16T075S | Type N/A Open | Shaft Size N/A 75 mm | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm | CAD N/A |
CV16T300S | Type N/A Open | Shaft Size N/A 3 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm | CAD N/A |
CK15T207S | Type N/A Open | Shaft Size N/A 2 7/16 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm | CAD N/A |
CK15T208S | Type N/A Open | Shaft Size N/A 2 1/2 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm | CAD N/A |
CK15T065S | Type N/A Open | Shaft Size N/A 65 mm | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm | CAD N/A |
CK16T211S | Type N/A Open | Shaft Size N/A 2 11/16 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm | CAD N/A |
CK16T212S | Type N/A Open | Shaft Size N/A 2 3/4 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm | CAD N/A |
CK16T070S | Type N/A Open | Shaft Size N/A 70 mm | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm | CAD N/A |
CV19T080S | Type N/A Open | Shaft Size N/A 80 mm | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm | CAD N/A |
CV19T303S | Type N/A Open | Shaft Size N/A 3 3/16 in | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm | CAD N/A |
CV19T304S | Type N/A Open | Shaft Size N/A 3 1/4 in | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm | CAD N/A |